Practical applications

Efficiency you can feel

By concentrating on increasing efficiency, we have already developed many solutions for practical applications. You can find a selection of application examples here which will show you how we work and how our customers benefit from this.

Opções de filtro 

Natureza da tarefa

Natureza da tarefa 







   
Aplicação Setor/área Natureza da tarefa Produtos usados
Bühler está satisfeita com a proteção de acesso a pontos de risco através de leitores laser de segurança
Relatório pormenorizado
Point of operation guarding
Dr. Weigert aposta em muting sem sensores para economizar espaço
Relatório pormenorizado
Point of operation guarding
Dr. Weigert aposta em muting sem sensores para economizar espaço
Relatório pormenorizado
Bar code
Gropper aproveita as vantagens do conceito holístico de segurança
Relatório pormenorizado
Danger area safeguarding ,
Gropper aproveita as vantagens do conceito holístico de segurança
Relatório pormenorizado
Bar code
Gropper aproveita as vantagens do conceito holístico de segurança
Relatório pormenorizado
Control engineering
Gropper aproveita as vantagens do conceito holístico de segurança
Relatório pormenorizado
Quality control, Dimension, contour, volume ,
 Bürkert aumenta o grau de automação em sua nova fábrica
Relatório pormenorizado
Danger area safeguarding , ,
Retroactive guarding of bending machines Machine Tools (tube processing machines) Danger area safeguarding, Access guarding ROTOSCAN RS4 Safety Laser Scanner
Guarding of an electro-mechanical window frame press Wood working industry (processing of windows and wood molding) Access guarding LA-78U laser alignment aid
Bottle detection in bottle return automats Packaging industry (recycling and return systems) Presence inspection RTFR25B diffuse reflection light scanner
Positioning of electroplating cars Material Handling (electroplating plants) Positioning AMS 304i optical distance measurement system
Transfer car positioning Material Handling (driverless transportation systems / side-tracking skates) Positioning AMS 304i optical distance measurement system
Pallet and stack detection with light beam between two rollers Material Handling (continuous conveyor) Presence inspection HRT 46B/4.11 diffuse reflection light scanner
Safety Hinge Switches on guards Packaging industry (palletizing and depalletizing machines) Access guarding, Danger area safeguarding S400 Safety Hinge Switches
Detection of circuit boards Electronics (circuit board manufacturing) Presence inspection HRTR 3B/XL diffuse reflection light scanner
Detection of circuit boards in slots Electronics (circuit board manufacturing) Presence inspection HRTL 8 diffuse reflection light scanner
Detection of cold cuts and cheese slices on the conveyor Packaging industry (cutting machines) Presence inspection HRTR 55/44-XL stainless steel diffuse reflection light scanner
Presence testing of shrink wrap Packaging industry (filling systems) Presence inspection LSIS 412i smart camera
Exact positioning in box depot Material Handling (high-bay warehouse / high-bay storage device, box depot) Positioning AMS 304i optical distance measurement system
Completeness inspection of bolted nuts Material Handling Presence inspection LSIS 412i smart camera
Label detection on juice bottles Packaging industry (filling systems, end users) Presence inspection FT328 Energetic light scanner
Sequential 2-sensor muting during pallet entry Material Handling (order picking, placing into and removing from heavy-duty item storage) Access guarding MSS Muting Mounting System, PRK 46B retro-reflective photoelectric sensors, UDC Device Column
Thread tension regulation Material Handling Robotic (feed, textile industry) Orientation detection, Dimension, contour, volume GS 754B forked sensors
Bar code decoding before transport into the heating press in the tire industry Automotive industry (tire industry) Bar code BCL 500i bar code reader
Position monitoring during vehicle body transport Automotive industry (vehicle body shell production) Positioning AMS 304i optical distance measurement system
Crate monitoring in filling systems Packaging industry (filling systems) Presence inspection HRTR3B/66-V diffuse reflection light scanner
Error detection of edges of fleece material Automotive industry (manufacture of nonwoven fabrics) Quality control LSIS 412i smart camera
Monitoring of pretzel dough Packaging industry (continuous conveyors) Dimension, contour, volume, Quality control LSIS 412i smart camera
Monitoring of cans Packaging industry (filling systems) Quality control LSIS 412i smart camera
Safety at work in the construction of vehicle bodies Automotive industry (vehicle body shell production) Point of operation guarding, Access guarding Safety Light Curtain with COMPACTplus PROFIsafe interface
Telpher lines in an oval circuit Material Handling Positioning, Speed BPS 37 bar code positioning system
Identifying and monitoring air filter types via bar code Material Handling Robotic (handling) Bar code, Orientation detection LSIS 462i smart camera
Safety at work during the mounting of gearboxes and motors Automotive industry (powertrain) Point of operation guarding SOLID-4 Safety Light Curtain
Retrofitting bending machines Machine Tools (tube processing machines)
Relatório pormenorizado
Danger area safeguarding
Safety Locking Devices on hoods and covers of laser imagesetters Graphics industry (mechanical engineering) Point of operation guarding L100 Safety Locking Device, L200 Safety Locking Device
Positioning the supports of a tunnel boring machine (TBM) Material Handling (tunneling machines) Positioning, Machine protection / collision prevention ODSL 8 optical distance sensor, OSD 96B optical distance sensor
Checking cleared trays for the presence of dishes Material Handling (continuous conveyor) Machine protection / collision prevention, Presence inspection RK18 retro-reflective photoelectric sensor
Backlog detection and safety at work in a sawmill Wood working industry (cross-cutting) Presence inspection, Access guarding MLD 500 Multiple Light Beam Safety Device, ROD 4 laser distance sensor
Detecting black cartons on a black conveyor belt Graphics industry (post-press processing) Presence inspection HRTL 3B diffuse reflection light scanner
Distance measurement when sawing wooden walls for prefabricated houses Wood working industry (portal process, house walls) Distance AMS 200i optical distance measurement system
Safeguarding transport systems on garbage compactors Machine Tools (presses) Access guarding UMC deflecting mirror column, UDC Device Column, MSI-SR4 Safety Relay
Reliable identification of manually affixed bar codes Material Handling (order picking) Bar code BCL 500i bar code reader (oscillating mirror model)
Safeguarding a veneer press with short safety distance Wood working industry (presses, lamination) Point of operation guarding SOLID-2 Safety Light Curtain
Profinet hand-held scanners in engine assembly Automotive industry (powertrain) Bar code MA 248i modular interfacing unit
Safety at work in semi-automatic engine assembly Automotive industry (final assembly) Point of operation guarding SOLID-4 Safety Light Curtain
Safety Laser Scanners in driverless transportation systems for cockpit assembly Automotive industry (final assembly) Danger area safeguarding ROTOSCAN RS4 Safety Laser Scanner
Winding inspections of foils on a roller Material Handling Robotic (handling) Orientation detection, Quality control PRKL 25B laser retro-reflective photoelectric sensor with polarization filter, MTKS 50x50 reflector
Positioning of suspension gears in the electroplating industry Material Handling (cranes)
Relatório pormenorizado
Positioning
E-Stop device for suspension gear in the electroplating industry Material Handling (cranes) Danger area safeguarding, Point of operation guarding ERS200 Safety Rope Switch
Safety-control in a paper cutting machine Graphics industry (sheet-fed printing, preparation) Control engineering MSI 100 Safety Controller, MSI 200 Safety Controller with MSI-EM extension module
Checking changing paper sheets for presence Graphics industry (sheet-fed printing) Presence inspection PRK 18 retro-reflective photoelectric sensor
Photoelectric sensor with laser light for reliable triggering Packaging industry (testing machine, recycling system) Quality control PRKL 3B laser retro-reflective photoelectric sensor with polarization filter
Safeguarding of maintenance doors with Safety Locking Devices Wood working industry (recycling system) Danger area safeguarding, Access guarding AC-AH-F4J2-TK actuator, L100 Safety Locking Device
Checking reflective metal punches for position Material Handling Robotic (feed) Orientation detection LSIS 412i smart camera
Reliable all-round detection of the smallest protrusions in transport containers Material Handling (picking, transport containers / trays) Presence inspection LPS 36 light section sensor, LSIS 412i smart camera, Reflective tape no. 7 (customer-specific)
Ejection monitoring of valves with laser light scanners Material Handling Robotic (extraction) Quality control, Presence inspection HRTL 8 diffuse reflection laser scanner with background suppression
Detecting material jams on deflection rollers for fabric webs Packaging industry (foil packaging machines, textile industry) Level, Presence inspection, Machine protection / collision prevention PRKL 25B laser retro-reflective photoelectric sensor with polarization filter
Reading bar codes and simultaneously monitoring print quality Packaging industry (filling systems) Bar code, Quality control LSIS 462i smart camera
Reading bar codes on moveable meshed containers at an incline Material Handling (high-bay warehouse / high-bay storage device) Bar code BCL 504i bar code reader
Mounting inspection for rubber seals Material Handling Robotic (removal, automotive) Quality control, Presence inspection CRT 20B color sensor
Detecting various plates at high speeds on a roller conveyor Wood working industry (pallet transport)
Relatório pormenorizado
Presence inspection
Sensors for affixing handles in a shrink-packaging machine Packaging industry (continuous conveyors) Quality control, Presence inspection, Machine protection / collision prevention IS 212 inductive switch series, GS 04 optical forked sensor, MSI-SR5 Safety Relay, Retro-reflective photoelectric sensors PRK 3B
Web edge control in the processing of paper, paperboard and cardboard Packaging industry (corrugated-cardboard production) Control engineering, Presence inspection, Orientation detection LES 36 light section sensor
Reading bar codes and 2D-codes with just one device Packaging industry (carton packaging machines) 2D-code, Quality control, Bar code LSIS 422i stationary 2D-code reader
Monitoring of pallet storage spaces Material Handling (order picking) Presence inspection PRK 25B retro-reflective photoelectric sensor with polarization filter
RFID identification of stainless steel system pallets at high temperatures Material Handling (intralogistics, production) RFID TFM 05 1510.210 RFID disc transponder, MA 204i modular interfacing unit, RFM 32 RFID read/write system (stationary)
Paper web detection on printing and paper machines Graphics industry (web printing) Machine protection / collision prevention IHRT 8 diffuse reflection light scanner with background suppression
Container detection in automatic inspection machines Packaging industry (filling systems) Quality control, Presence inspection PRKL 53 laser retro-reflective photoelectric sensor with polarization filter, TK BR 53 special reflector (for use in the food and beverage industry)
Identification of samples in analysis automats Laboratory Automation (analysis automation) Bar code BCL 8 bar code reader
Presence monitoring of glass tubes in medical samples Laboratory Automation (sample processing) Presence inspection HRTR 3B reflection light scanner with background suppression
Height measurement on foils with highly reflective surfaces Material Handling (order picking) Orientation detection, Distance ODSL 9 optical distance sensor
Checking for the presence of cockpit covers Automotive industry (final assembly) Quality control, Presence inspection LSIS 412i smart camera
Plug detection during vehicle painting Automotive industry (painting) Quality control, Presence inspection LRS 36 light section sensor
Bar code reading on a conveying belt for dishwashing liquid bottles Material Handling (picking), Packaging industry (filling systems, packaging system for dishwashing liquid) Bar code BCL 304i bar code reader
Safeguarding a transport system for truck engine blocks Material Handling (continuous conveyor, heavy-load transport system)
Relatório pormenorizado
Point of operation guarding, Access guarding
Sensor diversity in the intralogistics center of label manufacturer Herma Material Handling (high-bay warehouse / high-bay storage device, continuous conveyor)
Relatório pormenorizado
Bar code, Optical data transmission, Point of operation guarding, Access guarding, Presence inspection, Positioning, Danger area safeguarding Safety light curtains
Photoelectric sensors monitor vehicle heights in windy and bad weather Building / transportation industry
Relatório pormenorizado
Object protection, Presence inspection 96 Series
Light scanners and distance sensors for the operation of autonomous robots Material Handling Robotic, Material Handling
Relatório pormenorizado
Presence inspection, Distance, Orientation detection BR 2 light scanner, ODSL 9 optical distance sensor
Complete sensor systems for the beverage industry Material Handling, Packaging industry (filling systems)
Relatório pormenorizado
Access guarding, Presence inspection MLD 500 Multiple Light Beam Safety Device
Automation in the wood-processing industry Wood working industry, conveyor and storage systems
Relatório pormenorizado
RFID, Speed, Bar code, Optical data transmission, 2D-code, Danger area safeguarding, Positioning BCL 504i bar code reader, DDLS 200 optical data transmission, BPS 37 bar code positioning system, RFM 32 RFID read/write system (stationary), ROTOSCAN RS4 Safety Laser Scanner, DDLS 200 optical data transmission
Bar code readers with Profinet in Siemens logistics center Material Handling (continuous conveyor)
Relatório pormenorizado
Control engineering, Bar code BCL 548i bar code reader
RFID in manufacturing processes of automobile window panes Automotive industry, conveyor and storage systems
Relatório pormenorizado
Control engineering, RFID RFM 32 RFID read/write system (stationary), Modular interfacing units,
Sensor diversity at the Reyher screw logistics center Material Handling
Relatório pormenorizado
Bar code, Optical data transmission, Control engineering, Positioning Bar Code Readers, Optical distance measurement systems, DDLS 200 optical data transmission, BPS 37 bar code positioning system, DDLS 200 optical data transmission
Safety at work with Profisafe sensors in vehicle assembly Automotive industry, mounting / handling technology
Relatório pormenorizado
Point of operation guarding, Access guarding, Control engineering, Danger area safeguarding ROTOSCAN RS4, Safety Light Curtain with COMPACTplus PROFIsafe interface
Detect cap positions on PET bottles with smart cameras Packaging industry (filling systems)
Relatório pormenorizado
Orientation detection, Quality control LSIS 412i smart camera
Continuously tracing tagged bales with RFID Material Handling
Relatório pormenorizado
RFID RFU 61 stationary UHF transponder read/write system
Monitoring labels without retrofitting with smart cameras Packaging industry (labeling machines)
Relatório pormenorizado
Quality control, Orientation detection LSIS 412i smart camera
Sensor solution for efficient luggage logistics at Fraport AG Material Handling (continuous conveyor)
Relatório pormenorizado
Presence inspection, Bar code Retro-reflective photoelectric sensors PRK 3B, HRTR 3B reflection light scanner with background suppression
Safety at work in sheltered workshops Machine Tools (sheet metal processing)
Relatório pormenorizado
Access guarding MLD 500 Multiple Light Beam Safety Device
Light section sensors control fans in press plant Material Handling
Relatório pormenorizado
Presence inspection LRS 36 light section sensor
Complete equipping of a distribution center with sensor systems Material Handling
Relatório pormenorizado
Distance, Bar code, Positioning AMS 200i optical distance measurement system
Inspection of flasks with smart camera Packaging industry (filling systems, labeling machines)
Relatório pormenorizado
Quality control, Orientation detection, Level LSIS 412i smart camera
Object detection with robot thanks to light section sensor Material Handling Robotic (extraction)
Relatório pormenorizado
Presence inspection, Orientation detection LPS 36 light section sensor
AS-i safety monitors for access guarding with muting Material Handling (continuous conveyor)
Relatório pormenorizado
Access guarding, Control engineering AS-i Safety Monitor with ASM2E-m muting functions, COMPACT/AS-i AS-Interface Safety at Work
Sensors for automated book-lending processes in libraries Material Handling
Relatório pormenorizado
Bar code, Control engineering, Positioning AMS 304i optical distance measurement system, Bar Code Readers
Sensors for efficient intralogistics at dm-drogerie markt drugstore Material Handling
Relatório pormenorizado
Positioning, Optical data transmission, Bar code, Access guarding BCL 34 bar code reader, BPS 34 bar code positioning system, Safety Light Curtain with COMPACTplus PROFIsafe interface, DDLS 200 optical data transmission, DDLS 200 optical data transmission
Optical distance sensor for moving heavy loads Building / transportation industry
Relatório pormenorizado
Distance ODSL 30 optical distance sensor, OSD 96B optical distance sensor
Light section sensor determines the 3D gripping positions of a robot Material Handling Robotic (extraction, feeding)
Relatório pormenorizado
Orientation detection, Presence inspection, Control engineering LPS 36 light section sensor
Premounted complete sets for access guarding with muting Material Handling (continuous conveyor)
Relatório pormenorizado
Access guarding CPSET-M24 complete muting system
Scanners for the guarding and positioning of side-tracking skates Material Handling (side-tracking skate), packaging technology
Relatório pormenorizado
Danger area safeguarding, Access guarding Safety Light Curtain with COMPACTplus PROFIsafe interface, ROTOSCAN RS4 Safety Laser Scanner
Laser scanner for navigating driverless transportation systems Material Handling (driverless transportation systems / side-tracking skates)
Relatório pormenorizado
Orientation detection, Presence inspection, Dimension, contour, volume, Machine protection / collision prevention, Positioning ROD 4 laser distance sensor
Reliable sensor technology under highly-corrosive conditions in a salt warehouse Material Handling (high-bay warehouse / high-bay storage device)
Relatório pormenorizado
Optical data transmission, Access guarding, Positioning HRTR 96 diffuse reflection light scanner with background suppression, DDLS 200 optical data transmission, BPS 34 bar code positioning system, DDLS 200 optical data transmission
PROFIBUS bar code readers in automobile production Material Handling Robotic
Relatório pormenorizado
Control engineering, Bar code BCL 34 bar code reader,
Barcodelesegeräte in der anspruchsvollen Glasfaser-Produktion Material Handling Robotic (feed)
Relatório pormenorizado
Bar code BCL 500i bar code reader
Integrative RFID-Systeme in der Lebensmittelindustrie Material Handling
Relatório pormenorizado
RFM 32 RFID read/write system (stationary)
Sensors for extreme conditions in brick factories Material Handling Robotic (feeding), Material Handling (cranes)
Relatório pormenorizado
Optical data transmission, Access guarding, Presence inspection, Distance, Positioning AMS 304i optical distance measurement system
Intelligent guarding with Safety Hinge Switches Material Handling (safety technology)
Relatório pormenorizado
Positioning, Danger area safeguarding, Point of operation guarding, Access guarding, Presence inspection, Bar code, Optical data transmission S400 Safety Hinge Switches
Safeguarding a transport system for truck engine blocks Material Handling (continuous conveyor, heavy-load transport system) Point of operation guarding, Access guarding SOLID-4 Safety Light Curtain
Retrofitting bending machines Machine Tools (tube processing machines) Access guarding ROTOSCAN RS4 Safety Laser Scanner
Efficient and process-controlled access guarding without muting sensors Material Handling (picking, transport containers / trays)
Relatório pormenorizado
Danger area safeguarding MLC 530 SPG
2D-code readers get automation rolling Automotive industry, conveyor and storage systems
Relatório pormenorizado
Orientation detection DCR 200i 2D-code readers