Фильтры  

Выберите различные фильтры, чтобы ограничить выбор.

Сегмент

Сегмент  

   
Постановка задачи

Постановка задачи  







   
  • Fast throughput at high availability

    Sensors from Leuze electronic ensure reliable and dynamic product movement when placing objects in/removing objects from storage. Optical sensors for fine adjustment of compartments, compartment occupation check and push-through protection are especially aligned for the environmental conditions of a high-bay warehouse. Leuze electronic offers an extensive product line for the low temperature range, thereby ensuring the highest system availability under rough conditions.

  • Secure and fast object detection

    Sensors made by Leuze electronic ensure the efficient and uninterrupted throughput of merchandise. In addition to the quick, uncomplicated integration into your system, individually applicable code readers are also an aspect in Leuze electronic's favor in this sector. This is how we can guarantee high system performance and availability.

  • Intelligent positioning and protection

    The flexibility and efficiency of the rail-guided transport systems depend significantly on the selection of the correct sensors. Sensors from Leuze electronic ensure the precise positioning of suspension gear down to the millimeter. The position can be ensured even in curved areas, on slopes and on switches.

  • Reaching the goal safely with sensors

    A variety of sensors from Leuze electronic are used for floor-bound, driver-less transportation systems and side-tracking skates. They safeguard danger zones, measure and transmit data and the position of the vehicle. In these systems, intelligent sensor systems prevent collisions, therefore guaranteeing the smooth course of operations as well as the reliable operation of transport systems.

  • Correct manipulation and distribution, done automatically

    Leuze electronic offers optical sensors for exact positioning and grabbing control as well as reliable collision protection for a wide variety of industrial crane systems. The application of these sensors increases process reliability, productivity and availability of systems. Furthermore, they contribute to protection of man and machine.

  • The merchandise you want at the time you want it

    To ensure high system availability for side-tracking shelves, exact orientation in the end position is guaranteed by sensors from Leuze electronic. For safeguarding aisle and foot space, positioning and aisle monitoring, Leuze electronic offers tailor-made sensor solutions.

  • The right product to the right recipient

    In this area, the precise and reliable identification of merchandise is required for order-specific assignment. With our diverse and high-performance identification product line, we help you increase the error tolerance and cost effectiveness of your order picking warehouse.

Применение Сегмент Постановка задачи
Positioning High-bay warehouse / high-bay storage device Positioning
Positioning High-bay warehouse / high-bay storage device Positioning
Bay positioning High-bay warehouse / high-bay storage device Positioning
Shelf positioning Single or multi-depth High-bay warehouse / high-bay storage device Positioning
Compartment occupation check Push-through protection High-bay warehouse / high-bay storage device Presence inspection, Distance, Dimension, contour, volume
Clearance monitoring Load receptacle High-bay warehouse / high-bay storage device Orientation detection
Safety gate monitoring and interlocking High-bay warehouse / high-bay storage device Access guarding
Data transmission High-bay warehouse / high-bay storage device Optical data transmission
Transport safeguarding High-bay warehouse / high-bay storage device Presence inspection, Positioning
Object detection: containers Continuous handling equipment Presence inspection, Positioning
Object detection of boxes Continuous handling equipment Presence inspection, Positioning
Detection of workpiece holders Continuous handling equipment Presence inspection, Positioning
Projection control for pallet loading Continuous handling equipment Orientation detection
Personnel protection and E-Stop Continuous handling equipment Access guarding
Hand and finger protection Continuous handling equipment Object protection, Point of operation guarding
Access guarding Continuous handling equipment Object protection, Point of operation guarding
Safeguarding of pallet transfer stations Continuous handling equipment Object protection, Point of operation guarding
Manipulator control Continuous handling equipment Dimension, contour, volume
Height measurement Continuous handling equipment Dimension, contour, volume
Height / position checking Continuous handling equipment Dimension, contour, volume
Width / height measurement Continuous handling equipment Dimension, contour, volume
Gap control Continuous handling equipment Dimension, contour, volume
Fill-level monitoring Continuous handling equipment Dimension, contour, volume
Container identification Continuous handling equipment Bar code
Identification Continuous handling equipment Bar code
Identification Continuous handling equipment RFID, Bar code
Packet identification Continuous handling equipment Bar code
Identification Continuous handling equipment RFID
Identification Continuous handling equipment RFID
Positioning Telpher lines Speed, Positioning
Collision protection Telpher lines Presence inspection, Positioning
Protection of the load pick-up and load drop-off areas Telpher lines Machine protection / collision prevention, Danger area safeguarding, Dimension, contour, volume
Identification Telpher lines Bar code
Identification Telpher lines RFID, Bar code
Data transmission Driver-less transportation systems / side-tracking skates Optical data transmission
Transport-path safeguarding for driver-less transportation systems and side-tracking skates Driver-less transportation systems / side-tracking skates Machine protection / collision prevention, Danger area safeguarding, Dimension, contour, volume
Collision prevention / object measurement Driver-less transportation systems / side-tracking skates Machine protection / collision prevention, Dimension, contour, volume
Positioning Driver-less transportation systems / side-tracking skates Machine protection / collision prevention, Dimension, contour, volume
Data transmission Cranes Optical data transmission
Collision protection Cranes Object protection, Presence inspection, Distance, Positioning
Final position monitoring Cranes Presence inspection, Positioning
Positioning Telpher lines Machine protection / collision prevention, Positioning
Positioning Cranes Positioning
Manipulator control Cranes Presence inspection, Orientation detection, Dimension, contour, volume
Collision protection Cranes Object protection, Point of operation guarding
Foot space protection Side-tracking shelves Object protection
Positioning / synchronization Side-tracking shelves Presence inspection, Positioning
Pick & place Commissioning Presence inspection
Identification Commissioning 2D-code, Bar code
Object detection - Meshed containers Continuous handling equipment Presence inspection, Positioning