Guarding and interlocking of work and feeding doors

Сегмент

Sample processing

Постановка задачи

Danger area safeguarding

Отрасль

Medical and analysis technology


L10 Safety Locking Device

  • Reliable sealing of all covers before system operation is ensured
  • Unauthorized opening during operation is documented
  • Safety locking devices with contact sets for integration up to category 4 in accordance with EN ISO 13849
  • Universal application through turnable head (8 actuator approach positions)
  • Spring-force or magnetic-force design
  • Can be integrated into the machine safety circuit via MSI safety controller