2D-code identification

Reliable solutions for reading codes

Two-dimensional codes mostly consist of square-shaped groups of data cells (matrix) with a typical orientation symbol from which the code type can be recognized. Thus, 2D-identification is ideally suited for additional applications, such as parts tracking, in which codes are directly affixed to the work piece.

Stationary 2D-code readers

Классификатор

For stationary use - but still highly dynamic readers

Our code readers capture 1D- and 2D-codes without fail; depending on the type, printed to directly marked, omnidirectional, static or in fast motion, inverse or mirrored codes. You also benefit from the reference code comparison. Whether small, robust, IP 67/69K, extremely fast or high-end functions, you’ll find the optimum solution with us.

Подробнее

Mobile 2D-code readers

Классификатор

Flexible and precise with one hand

In addition to 2D-codes, all mobile code readers from Leuze electronic also read bar codes and can, thus, be used very flexibly. Even with low contrast and on surfaces such as metal or plastic, the high-quality reading technology functions absolutely reliably. Available as interfaces are RS 232, PS2, USB and Bluetooth.

Подробнее