Bar code identification

Bar code reading made easy

In production and logistics, the identification of goods and materials through universally usable bar codes controls many processes. The area of application of readers is correspondingly broad – from mobile hand-held operation to high-speed scanners for industrial applications.

Stationary bar code readers

Классификатор

Fast and exact solutions

Select the right line and raster scanner from various sizes, designs and performance levels. Scanning rates of up to 1000 scans/s, the smallest installation dimensions, robust housings and integrated heating for use in deep-freeze areas meet the individual requirements of your application.

Подробнее

Mobile bar code readers

Классификатор

You have it in your hands

Mobile bar code readers can read all common bar codes at various positions in warehousing and logistics omnidirectionally. Depending on the area of application, models with wireless transmission or even combi devices, which can handle 2D-codes as well as RFID, can be chosen.

Подробнее