Identification

Codes simplify communication in automation

The identification of bar codes, 2D-codes and RFID transponders is among our core competencies. Complemented by other identification systems, it is our broad product range of IDENT technologies that opens up maximum flexibility to our customers. Our products ensure absolute reliability and maximum system availability. Discover our world of IDENT products.

Bar code identification

Bar code reading made easy

In production and logistics, the identification of goods and materials through universally usable bar codes controls many processes. The area of application of readers is correspondingly broad – from mobile hand-held operation to high-speed scanners for industrial applications.

Подробнее

2D-code identification

Reliable solutions for reading codes

Two-dimensional codes mostly consist of square-shaped groups of data cells (matrix) with a typical orientation symbol from which the code type can be recognized. Thus, 2D-identification is ideally suited for additional applications, such as parts tracking, in which codes are directly affixed to the work piece.

Подробнее

RF identification

Everything clear even with poor visibility

With RFID, no direct "visual contact" between the read-write unit and transponder is necessary. Information from the transponder is received by means of electromagnetic waves. As a result, these systems can be used practically and reliably under even the most adverse conditions.

Подробнее