Safe locking devices, switches and proximity sensors

From extremely economical to extremely tough

Safety switches and magnetically coded safety systems are used for monitoring moveable safety guards, such as safety doors, sliding grilles or flaps. Opening the protective devices triggers an E-Stop command. Safety locking devices keep the protective doors locked, thereby preventing the inadmissible access of people until the guarded machine no longer poses a danger.

Safety switches

Классификатор

Open is off

For doors, flaps and covers that must be closed during the operation of machines, safety switches for position monitoring and for the protection of personnel and systems are required. In addition to standard designs for universal use, Safety Hinge Switches and Safety Position Switches are available as alternatives to hinge switches on flaps.

Подробнее

Safety locking devices

Классификатор

The door stays closed!

Safety locking devices keep protective doors securely locked and thereby prevent the inadmissible access of people until the guarded machine no longer poses a danger. Not until there is no longer a danger to the machine or to the workers is access released by an electric signal. With their robust design, all Leuze electronic Safety Switches and Locking Devices are designed for rough industrial applications.

Подробнее

Safety command devices

Классификатор

And off!

For stopping in emergencies, EN ISO 12100‑1 stipulates protective devices and supplementary measures such as E‑Stop buttons or emergency rope switches. Leuze electronic offers solutions that are optimized with respect to safety and ergonomics.

Подробнее

Magnetically coded sensors

Классификатор

The magnetically coded safety system is predestined for use under critical environmental conditions, i.e. wherever stress due to dust and humidity is high. Easy start-up, compact housing and extremely low costs characterize this robust series.

Подробнее

Safety transponders

Классификатор

Safety transponders are well-suited for applications in which a very high level of safety and the highest protection against manipulation are necessary. Their high-strength plastic housings offer reliable protection against contamination and humidity in rough environmental conditions.

Подробнее