Fiber optic sensors

How to bend light around a corner

With the use of fiber optics and appropriate amplifiers, the area of application of optoelectronic sensors is considerably expanded. The flexible fiber optics with various head shapes can be integrated in nearly any system design. The detection range is dependent on the fiber optics and amplifiers used.

Amplifiers

Классификатор

Simple setup and control

The optical fibers are plugged into the amplifier. Depending on the model, the ranges of the fibers and the available functions vary.

Подробнее

Fiber optics

Классификатор

Plastic or glass - depending on the area of application

For simple integration, each is available in a range of different designs and fiber optics cross sections.

Подробнее