Inductive switches

Классификатор

Reliable detection of metallic parts

In automation technology, not just optical applications, but many other applications are predestined for inductive sensors. An array of different designs, short reaction times and large operating ranges make our inductive sensors the right solution for practically all areas of application in industrial automation. Depending on the environment or requirement in which they are used, other selection criteria such as AC/DC, reduction factor 1 or all-metal are available.

Standard sensors, cubic

Классификатор

Small designs for big requirements

These standard cubic sensors can be universally applied for a wide variety of detection tasks. Cubic designs are available in both plastic and metal housings.

Подробнее

Standard sensors, cylindrical

Классификатор

Robust sensors in cylindrical design

The reliable detection of metal objects in a robust metal housing is the versatile area of application of these sensors. In addition to the design, the range Sn is an important selection criterion. Various switching outputs and connection options are available to suit a wide range of applications.

  • Robust metal housing
  • Large selection of switching distances Sn
  • NPN/PNP and NC/NO types available
  • With cable or plug connection

Подробнее

Reduction factor 1 sensors

Классификатор

Material-independent scanning ranges Sn

Sensors with this feature provide a constant scanning range Sn, independent of the material – regardless of whether iron, stainless steel or copper. It can be used with objects made of different materials, or with very thin metal foils.

  • Constant material-independent range Sn
  • For various metals and thin films

Подробнее

AC/DC sensors

Классификатор

Universal application thanks to the voltage range

These 2-wire sensors can be used in a versatile manner within a universal environment due to their large AC/DC voltage range.

  • Voltage range 10-320V AC/DC
  • Non-polarized switching contact NC or NO

Подробнее

All stainless steel sensors

Классификатор

Sensors made of V2A/V4A stainless steel

Our inductive sensors made of stainless steel provide an optimal solution for use in environments with higher requirements on the housing material. Variants for the Food & Beverage area (316L) are also available.

  • Version with hygienic stainless steel 316K
  • V2A/V4A housing material
  • Partially combined with other features

Подробнее

Miniature sensors

Классификатор

Space in the smallest system

For constrained spaces and special applications, Leuze electronic offers miniature sensor versions in a wide range of designs.

Подробнее