Light curtains

Классификатор

Object detection made easy

The switching light curtains from Leuze electronic are able to monitor a large measurement field and respond if sensor beams in the field are interrupted. Various resolutions and measurement field lengths enable reliable use in a variety of applications.

CSL 505

Классификатор

Space-saving and cost-optimized switching light curtain

The cost-optimized, CSL 505 switching light curtain is specially designed for simple applications. With its slim design, integrated evaluation unit and large opening angle for quick and simple alignment, is can be used for projection monitoring, free field monitoring and object detection.

  • Different measurement field lengths
  • Selectable resolution
  • M8 connector plug
  • Slim housing
  • Operating range up to 5 m
  • Short cycle time
  • Prefailure message (soiling)

Подробнее

CSL 710

Классификатор

The CSL 710 is a switching light curtain with selectable resolution, various measurement field lengths and many useful technical details such as, e.g., a display for simple alignment.

  • Operating range of up to 6 m for larger function reserve
  • Response time of 30 µs per beam for the reliable detection of even fast processes
  • Large, easy-to-read display in 5 languages for easy alignment and configuration
  • Maximum measurement field length of nearly 3 m for measurement on large objects
  • Sturdy metal housing also for use in rough industrial environments
  • Connection via M12 connector for fast installation
  • 4 configurable inputs or outputs

Подробнее

CSR 780

Классификатор

The CSR 780 is a switching light curtain that functions according to the reflection principle and has high resolution and fast response time specifically for counting objects on machines or for ejection monitoring.

  • Transmitter and receiver in one housing
  • Reflection principle against a reflector
  • Complete detection of small objects (e.g. 10 mm x 10 mm x 1 mm)
  • Max. object speed 3.5 m/s
  • Readjustment when soiled
  • Warning output for prefailure message
  • Time-saving adjustment by means of teach-in

Подробнее

AKS 171

Классификатор

Small light curtain in metal housing with adjustable resolution for detecting small parts in punching machines and laser-cutting machines.

  • Robust metal housing with glass optics
  • Detection range up to 58 mm
  • Object size adjustment in the range from 0.5 to 3 mm
  • Warning output

Подробнее