Object detection

Område

Carton packaging machines

Uppgift

Orientation detection, Dimension, contour, volume

Bransch

Packaging systems


LRS 36 light section sensor

  • Light section sensor for object detection
  • Detection area: 200 – 800 mm
  • Length of laser line: max. 600 mm
  • Response time: 10 ms
  • Up to 16 detection fields with logical linking option
  • Up to 16 additional inspection tasks – data processing directly within the sensor
  • System connection via I/O, Ethernet, Profibus