Dancer bar end positions

Område

Labeling machine

Uppgift

Presence inspection, Positioning

Bransch

Packaging systems


IS 208, IS 212, IS 218, IS 288 inductive switches

  • Detection of the dancer bar end position in case of tape rupture or blocked unwinding
  • Scanning ranges of 1.5 to 40.0 mm provide safe detection on metallic objects
  • Cylindrical construction from Ø 4.0 mm to M 30, ultra-simple mounting
  • Compact cubic housing (5 × 5, 8 × 8 mm) for space-saving installation