Identification

Område

Continuous handling equipment

Uppgift

RFID, Quality control

Bransch

Packaging systems


HFM 3500D / RFM 12/32/62 RFID read/write systems

  • Frequency: 13.56 MHz (HF) / 868 MHz (UHF)
  • Max. reading distance: 400 mm (HF) / 5,000 mm (UHF)
  • Continuous detection via trigger function and no-read, even in the case of failure
  • Function adjustment via configuration saved in the device
  • Time-optimized writing while driving by via pre-transmission of data to the write unit
  • Highly flexible connection options to fieldbus interfaces
  • Wide range of devices and compatible transponders
  • RFM 32 Ex-n with EX rating Zone 2