Modular connection units

Produktväljare

Putting it all together

All peripheral devices – such as sensors, protective switches and cameras – are not worth much without networking to the fieldbus or a control unit. Depending on device type and area of application, our modular connection units offer variable interfaces that enable simple connection of the identification devices directly to the fieldbus and thus ensure simple integration of new devices in the system.

MA 200i

Produktväljare

Fieldbus gateways for field use for connecting bar code readers and identification systems.

  • Fieldbus gateway for RS 232 devices with pre-configuration for Leuze electronic Ident devices and sensors
  • With service interface, 9 pin SubD
  • Degree of protection IP 65

Mer

MD 700i / MD 200i

Produktväljare

Industrial Ethernet switches and IO-Link masters for connecting up to 4 sensors for integration in the fieldbus, such as PROFINET or Ethernet IP, integrated webConfig for configuration.

  • Degree of protection IP 20 or IP 67
  • Standardized RJ45 or M12 connection technology
  • 4 / 8 x Ethernet or IO-Link sensor ports
  • Integrated webConfig for configuration and diagnosis of the IO-Link masters
  • Power IN and Power OUT as well as switch for setting up a linear topology of the IO-Link masters

Mer

MA 100

Produktväljare

Terminal box for BCL 300i/301i with KB301.

  • External terminal box for BCL 300/301i with cable hood and address switch

Mer

MA 150

Produktväljare

The signals from the code reader are distributed in the machine decentrally via the MA 150 modular connection unit. Possible connections:

  • Code reader of the DCR 200i series
  • Photoelectric sensor/diffuse sensor to activate the code reader
  • Voltage supply
  • External illumination
  • Serial communication RS 232/RS 422

  • Easy handling: Signal input can be further processed directly in the machine
  • Degree of protection IP 67
  • With LED indicator for PWR/IOs

Mer

MA 2

Produktväljare

Connection unit with separate RS 232 service interface for BCL 21/22, RFID systems, RFI and RFM.

  • Robust terminal box for connection of the devices with JST (RS 232 or RS 485)
  • Rotary switch for addressing
  • Double terminals enable wiring through (PWR, RS 485)
  • With PG screw fittings on mounting plate
  • Degree of protection IP 65

Mer

MA 31

Produktväljare

Network master for Leuze electronic multiNet plus.

  • Networking of multiple BCL 301i and BCL 501i devices via RS 485 in multiNet plus
  • Address setting using rotary and slide switches
  • Separate connection for switching inputs and switching outputs
  • Degree of protection IP 65

Mer

MA 4

Produktväljare

Connection unit with clamp connections for BCL 21/22 and BCL 32 with parameter memory.

  • Parameters of the BCL 21/22 are saved in a fail-safe manner on an EEPROM
  • Rotary switch for setting the address for networking via Leuze multiNet plus
  • Additional RS 232 service interface (9-pin Sub-D plug)
  • Integrated two-line display with 16 characters each (MA 4D only)
  • PG screw fittings on mounting plate
  • Terminals for connecting the switching inputs/outputs, the voltage supply and the communication interface

Mer

MA 4.7

Produktväljare

Connection unit with clamp connections for BPS 37.

  • Parameters of the BPS 37 are saved in a fail-safe manner on an EEPROM
  • Rotary switch for adjusting the resolution / speed and jumper for Gray/binary selection
  • Additional RS 232 service interface (9-pin sub-D connector)
  • PG screw fittings on mounting plate
  • Integrated two-line display with 16 characters each (MA 4D.7 only)
  • Terminals for connecting the switching input/output, the voltage supply and the communication interface

Mer

MA 8

Produktväljare

Connection unit for simple connection of the BCL 8 or BPS 8.

  • Connection unit for BCL 8/BPS 8 with RS 232 or RS 485
  • M12 connection
  • Degree of protection IP 65

Mer

MA 900 / MSC 900

Produktväljare

Connection unit with clamp connection for BCL 900i.

  • Benefits:
  • Easy wiring and configuration
  • RS 232 service interface
  • Voltage supply terminals dual-installed for wiring through
  • 4 LEDs for visualization at the device
  • Hardware reset
  • Large wiring terminal compartment

Mer