RF identification

Everything clear even with poor visibility

With RFID, no direct "visual contact" between the read-write unit and transponder is necessary. Information from the transponder is received by means of electromagnetic waves. As a result, these systems can be used practically and reliably under even the most adverse conditions.

Stationary RFID read/write systems

Produktväljare

Nearly invisible integration

With stationary systems, proximity to the reader suffices for the detection of objects. As a result, readers can be integrated at nearly any location in the system. Our RFID solutions offer various operating ranges and simplify integration in existing systems through maximum connectivity.

Mer

Transponders

Produktväljare

From flat to robust, everything is possible

The areas of application for RFID are as broad as the requirements placed on transponders. Leuze electronic offers an extensive and high-quality product segment for all conceivable applications. It includes transponders for fault-free use on metal, high-temperature transponders, self-adhesive SmartLabels or chip cards.

Mer

Kontakt

Leuze electronic Scandinavia ApS +46 (0) 140 222 00