Industrial IP camera

Produktväljare

Visual monitoring of difficult to access positions

With the industrial LCAM 408i IP camera, insights into areas which are not accessible by plant operators are possible. Possible collisions are therefore avoided and troubleshooting simplified in case of failure. The robust camera can also be used under harsh environmental conditions due to the industrial design.

LCAM

Produktväljare

Looking around the corner

The industrial IP camera LCAM 408i offers insights into areas which are not accessible by plant operators. For example, possible collisions can be avoided and troubleshooting simplified in case of failure.
The robust camera delivers live streams at high image quality due to its gigabit Ethernet interface and is easily integrated into the machine or system controller via M12 connections.

  • Robust for industrial use: Metal housing with degree of protection IP65 / IP67 and easy to clean glass pane
  • High image quality and fast live image transfer via the 5-Megapixel color camera with gigabit-Ethernet interface
  • Easy integration via 24V voltage supply and M12 connections
  • Display via standard-browser and standard streaming tools: no additional software necessary
  • Universal mounting options via dovetail, threaded holes and an extensive selection of mounting accessories

Mer

Kontakt

Leuze electronic Scandinavia ApS +46 (0) 140 222 00