Smart camera

Produktväljare

The intelligent eye for automation

LSIS 400i smart cameras for industrial image processing can be integrated quickly and at low cost. They are used in quality assurance, object detection and position determination, for identification and for production process monitoring. With their sophisticated range of features, LSIS 400i cameras can also reliably handle complex tasks.

LSIS 412i / LSIS 462i

Produktväljare

The smart camera of the next generation.

High-performance smart camera for reliable and convenient quality control, code reading and measurement tasks. Test for presence, completeness, type, position and orientation. The device offers omnidirectional reading of the most important 1D-/2D-codes with reference code comparison.

  • Degree of protection IP 65/67
  • Operation via WebConfig with any standard browser or display
  • The integrated, very homogeneous illumination makes possible working distances of up to 1,900 mm
  • All interfaces (Ethernet, RS 232, 8x digital I/O) are integrated, no connection units are necessary
  • Simple mounting with dovetail or threaded holes

Mer

Kontakt

Leuze electronic Scandinavia ApS +46 (0) 140 222 00