Sensors for positioning

At the right position with millimeter accuracy

With moving system parts that need to automatically work together, the positioning of parts or work pieces with millimeter accuracy is of great importance. We offer devices here with two operating principles. One is a laser distance measurement device that measures against a reflector and the other is a bar code positioning system that has a red light laser which determines the position and speed relative to a bar code tape.

Optical laser measurement systems

Produktväljare

The power of optical laser distance measurement

The AMS 300i sensor calculates distances to moving system parts contact-free, fast and with absolute precision at ranges up to 300 m. In cycles lasting just milliseconds, the laser distance measuring system provides the distances required for dynamic control functions with millimeter accuracy using a unique selection of Industrial Ethernet and fieldbus interfaces.

Mer

Bar code positioning systems

Produktväljare

Position data without limit – "Infinite", curve-going and with millimeter accuracy

The read head of the bar code positioning system is moved along a bar code tape. It calculates the absolute position data in the direction of travel with millimeter accuracy up to a distance of 10,000m. The bar code tape is extremely simple to use and can be bonded both in straight lines and in curves. Maximum flexibility, simple mounting, transparent diagnosis as well as a large selection of integrated interfaces are the strengths of this system.

Mer

Camera-based positioning sensors

Produktväljare

High-bay storage devices – from rough to fine positioning

The camera-based sensor is designed for the compartment fine positioning of chassis (X-axis) and lifting unit (Y-axis) of the high-bay storage device in front of single- or double-depth shelf compartments. Any deviations from the target reference position that occur during absolute positioning are thereby detected. The reference position is defined by simple bore holes or reflectors (markers) in the steel profiles (crossbeams or columns) in the shelf compartments. If the bore hole is located in the working range (image field) of the sensor, it delivers the current position relative to the reference position via the integrated Ethernet TCP/IP or PROFINET interface or via 4 digital switching outputs. When the current absolute and reference positions match, the ideal positioning of the high-bay storage device is reached. Smallest size, simple operation, configuration via the integrated web server or directly on the sensor via configuration codes are just a few of the highlights of this device.

Mer

Compartment fine positioning LSIS 472i

Produktväljare

Compartment fine positioning for the single- and double-depth shelves

The LSIS 472i smart camera, a special device type within the LSIS 400i smart camera family, is intended for compartment fine positioning, particularly in double-deep shelves.
The LSIS 472i detects circular holes or reflectors and determines the position deviation in the X and Y direction relative to the target position. With the integrated webConfig configuration software, the camera can be configured using a browser. Image transfer and, thus, process monitoring are possible during operation and take place via FTP.
The camera is equipped with integrated Ethernet TCP/IP as well as an RS232 interface. Furthermore, 8 additional configurable digital IOs are available in total, e.g. for positioning the high-bay storage device.

Mer

Optical guidance

Produktväljare

Reach your goal quickly – optical tracking through edge detection

Optical tracking through edge detection is an economical option for automated guided vehicles. For expansive production and storage areas in which the routes of the vehicles frequently need to be changed, the OGS 600 is the optimum solution.

Mer