AS-Interface Safety at Work

Leader for a good reason

Compared to conventional point-to-point wiring, AS-Interface (AS-i) excels with its low installation, wiring and connection costs. The very simple retrofitability of the safety technology with larger AS-i systems can further greatly reduce installation costs.

Safety monitor

Produktväljare

For automation networks

The ASM1 AS-i safety monitor is the core component of the AS‑Interface safety at work system. Using configuration software, it monitors the safety-related network devices that are assigned to it, e.g., command devices, multiple light beam safety devices and safety switches.

Mer

Safety sensors with integrated AS-interface

Many safety-relevant sensors from Leuze electronic are equipped with an AS-i interface and can thus very easily be integrated in the AS-i safety circuit.

Mer