Fork sensors in stainless steel housing
This series in stainless steel housing with mouth widths of 30 to 120 mm is ideal for areas in which high demands in terms of hygiene and resistance to cleaning agents are key considerations. It features a dual operating concept: Depending on the customer preference, all sensor functions can be configured via IO-Link or a simple, manual sensitivity adjustment can be carried out via potentiometer. It can be optimally adapted to a given application by means of sensitivity adjustment and light/dark switching. Laser variants can be used to reliably detect even the smallest parts.