PRK28/4P-M12 - Polarized retro-reflective photoelectric sensor

  • Technical features

    • Basic data
      • Series28
      • Operating principleReflection principle
    • Optical data
      • Operating range0.02 ... 4.5 m, With reflector TK(S) 100x100
      • Operating range limit0.02 ... 6 m, With reflector TK(S) 100x100
      • Light sourceLED, Red
    • Electrical data
      • Protective circuitPolarity reversal protection, Short circuit protected
      • Performance data
        • Supply voltage UB10 ... 30 V, DC, Incl. residual ripple
        • Residual ripple0 ... 15 %, From UB
        • Open-circuit current0 ... 20 mA
      • Outputs
        • Number of digital switching outputs2 Piece(s)
        • Switching output 1
          • Switching elementTransistor, PNP
          • Switching principleLight switching
        • Switching output 2
          • Switching elementTransistor, PNP
          • Switching principleDark switching
    • Timing
      • Switching frequency500 Hz
      • Response time1 ms
    • Connection
      • Connection 1
        • FunctionVoltage supply, Signal OUT
        • Type of connectionConnector
        • Thread sizeM12
        • MaterialPlastic
        • No. of pins4 -pin
    • Mechanical data
      • Dimension (W x H x L)15 mm x 46.5 mm x 31.8 mm
      • Thread sizeM18
      • Housing materialPlastic, ABS
      • Lens cover materialPlastic
      • Net weight25 g
    • Environmental data
      • Ambient temperature, operation-40 ... 60 °C
    • Certifications
      • Degree of protectionIP 67
      • Protection classIII
      • Certificationsc UL US
      • Standards appliedIEC 60947-5-2
    • Classification
      • Customs tariff number85365019
      • eCl@ss 8.027270902
      • eCl@ss 9.027270902
      • eCl@ss 10.027270902
      • eCl@ss 11.027270902
      • ETIM 5.0EC002717
      • ETIM 6.0EC002717
  • Accessories

  • Downloads

Part data of:2020-10-25 18:07:00