CPR14-225H-b/P1

Safety light curtain receiver

Part no.: 68102671

Icon Icon Icon Icon Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Series COMPACTplus
Device type Receiver
Cascading Wired cascading, Host
Application Finger protection
Function package Blanking
Functions 1-beam reduced resolution
2-beam reduced resolution
Additional 2-channel blanking circuit
Fixed blanking can be taught in
Floating blanking can be taught in
Start/restart interlock (RES), selectable
Type 4, IEC/EN 61496
SIL 3, IEC 61508
SILCL 3, IEC/EN 62061
Performance Level (PL) e, EN ISO 13849-1
PFHD 2.26E-08 per hour
Mission time 20 years, EN ISO 13849-1
Category 4, EN ISO 13849
Resolution 14 mm
Protective field height 225 mm
Synchronization Optical between transmitter and receiver
Protective circuit Inductive protection
Overtemperature protection
Overvoltage protection
Polarity reversal protection
Short circuit protected
Transient protection
Supply voltage UB 24 V, DC, -20 ... 20 %
Current consumption, max. 160 mA, Without external load
Residual ripple -5 ... 5 %
Fuse External with max. 4 A semi time-lag
Number of digital switching inputs 5 Piece(s)
Type Digital switching input
Switching voltage high, min. 18.2 V
Switching voltage low, max. 2.5 V
Switching voltage, typ. 24 V
Voltage type DC
Switching current, max. 20 mA
Input resistance 1,200 Ω
Function Programmable
Function Programmable
Function Programmable
Function Programmable
Function Programmable
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Switching voltage high, min. 18.2 V
Switching voltage low, max. 2.5 V
Switching voltage, typ. 24 V
Voltage type DC
Switching current, max. 60 mA
Switching element Transistor, PNP
Switching principle +24 V switching
Function Programmable signal output
Switching element Transistor, PNP
Switching principle +24 V switching
Function Programmable signal output
Response time 27 ms
Restart delay time 100 ms
Type PROFIBUS DP, ProfiSafe
Function Safe monitoring
Classification V2
Cyclic safe data 4 B
Acyclic data Error data
Protected field individual beam data
Warnings
Number of connections 5 Piece(s)
Function Voltage supply
Type of connection Connector
Cable length 600 mm
Sheathing material PUR
Cable color Black
Wire cross section 5 mm²
Thread size M12
Type Male
Material Plastic
No. of pins 5 -pin
Function Local interface
Type of connection Connector
Thread size M12
Type Female
Material Plastic
No. of pins 8 -pin
Function PROFIBUS IN
Type of connection Connector
Cable length 350 mm
Sheathing material PUR
Cable color Violet
Wire cross section 8 mm²
Thread size M12
Type Male
Material Plastic
No. of pins 5 -pin
Function PROFIBUS OUT
Type of connection Connector
Wire cross section 8 mm²
Cable color Violet
Cable length 250 mm
Sheathing material PUR
Thread size M12
Type Female
Material Plastic
No. of pins 5 -pin
Function Cascade, Guest
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 8 -pin
Length of connection cable, max. 100 m
Permissible cable resistance to load, max. 10 Ω
Dimension (W x H x L) 52 mm x 359 mm x 55 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic / PMMA
Material of end caps Plastic
Net weight 900 g
Housing color Yellow, RAL 1021
Type of fastening Groove mounting
Type of display 7‑segment display
LED
Number of LEDs 6 Piece(s)
Type of configuration Software
Switch
Teach-in
Operational controls SafetyKey
Slide switch
Ambient temperature, operation 0 ... 50 °C
Ambient temperature, storage -25 ... 70 °C
Relative humidity (non-condensing) 15 ... 95 %
Degree of protection IP 65
Protection class III
Certifications PROFIBUS
c TÜV NRTL US
c UL US
US patents US 6,418,546 B
US 6,876,457 B
Customs tariff number 85365019
ECLASS 8.0 27272704
ECLASS 9.0 27272704
ETIM 5.0 EC002549
ETIM 6.0 EC002549
Results list: 53 products found
CR14-1050S
Safety light curtain receiver
Part no.: 566110
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,050 mm
  • Type: 4, IEC/EN 61496
Part no.: 566110
CR14-1200S
Safety light curtain receiver
Part no.: 566112
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,200 mm
  • Type: 4, IEC/EN 61496
Part no.: 566112
CR14-1350S
Safety light curtain receiver
Part no.: 566113
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,350 mm
  • Type: 4, IEC/EN 61496
Part no.: 566113
CR14-1500S
Safety light curtain receiver
Part no.: 566115
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,500 mm
  • Type: 4, IEC/EN 61496
Part no.: 566115
CR14-150S
Safety light curtain receiver
Part no.: 566101
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 150 mm
  • Type: 4, IEC/EN 61496
Part no.: 566101
CR14-1650S
Safety light curtain receiver
Part no.: 566116
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,650 mm
  • Type: 4, IEC/EN 61496
Part no.: 566116
CR14-1800S
Safety light curtain receiver
Part no.: 566118
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 1,800 mm
  • Type: 4, IEC/EN 61496
Part no.: 566118
CR14-225S
Safety light curtain receiver
Part no.: 566102
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 225 mm
  • Type: 4, IEC/EN 61496
Part no.: 566102
CR14-300S
Safety light curtain receiver
Part no.: 566103
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 300 mm
  • Type: 4, IEC/EN 61496
Part no.: 566103
CR14-450S
Safety light curtain receiver
Part no.: 566104
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 450 mm
  • Type: 4, IEC/EN 61496
Part no.: 566104
CR14-600S
Safety light curtain receiver
Part no.: 566106
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 600 mm
  • Type: 4, IEC/EN 61496
Part no.: 566106
CR14-750S
Safety light curtain receiver
Part no.: 566107
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 750 mm
  • Type: 4, IEC/EN 61496
Part no.: 566107
CR14-900S
Safety light curtain receiver
Part no.: 566109
  • Series: COMPACTplus
  • Resolution: 14 mm
  • Protective field height: 900 mm
  • Type: 4, IEC/EN 61496
Part no.: 566109
CR30-1050S
Safety light curtain receiver
Part no.: 566310
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 1,050 mm
  • Type: 4, IEC/EN 61496
Part no.: 566310
CR30-1200S
Safety light curtain receiver
Part no.: 566312
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 1,200 mm
  • Type: 4, IEC/EN 61496
Part no.: 566312
CR30-1350S
Safety light curtain receiver
Part no.: 566313
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 1,350 mm
  • Type: 4, IEC/EN 61496
Part no.: 566313
CR30-1500S
Safety light curtain receiver
Part no.: 566315
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 1,500 mm
  • Type: 4, IEC/EN 61496
Part no.: 566315
CR30-150S
Safety light curtain receiver
Part no.: 566301
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 150 mm
  • Type: 4, IEC/EN 61496
Part no.: 566301
CR30-1650S
Safety light curtain receiver
Part no.: 566316
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 1,650 mm
  • Type: 4, IEC/EN 61496
Part no.: 566316
CR30-1800S
Safety light curtain receiver
Part no.: 566318
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 1,800 mm
  • Type: 4, IEC/EN 61496
Part no.: 566318
CR30-225S
Safety light curtain receiver
Part no.: 566302
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 225 mm
  • Type: 4, IEC/EN 61496
Part no.: 566302
CR30-300S
Safety light curtain receiver
Part no.: 566303
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 300 mm
  • Type: 4, IEC/EN 61496
Part no.: 566303
CR30-450S
Safety light curtain receiver
Part no.: 566304
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 450 mm
  • Type: 4, IEC/EN 61496
Part no.: 566304
CR30-600S
Safety light curtain receiver
Part no.: 566306
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 600 mm
  • Type: 4, IEC/EN 61496
Part no.: 566306
CR30-750S
Safety light curtain receiver
Part no.: 566307
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 750 mm
  • Type: 4, IEC/EN 61496
Part no.: 566307
CR30-900S
Safety light curtain receiver
Part no.: 566309
  • Series: COMPACTplus
  • Resolution: 30 mm
  • Protective field height: 900 mm
  • Type: 4, IEC/EN 61496
Part no.: 566309
CR50-1050S
Safety light curtain receiver
Part no.: 566510
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 1,050 mm
  • Type: 4, IEC/EN 61496
Part no.: 566510
CR50-1200S
Safety light curtain receiver
Part no.: 566512
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 1,200 mm
  • Type: 4, IEC/EN 61496
Part no.: 566512
CR50-1350S
Safety light curtain receiver
Part no.: 566513
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 1,350 mm
  • Type: 4, IEC/EN 61496
Part no.: 566513
CR50-1500S
Safety light curtain receiver
Part no.: 566515
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 1,500 mm
  • Type: 4, IEC/EN 61496
Part no.: 566515
CR50-1650S
Safety light curtain receiver
Part no.: 566516
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 1,650 mm
  • Type: 4, IEC/EN 61496
Part no.: 566516
CR50-1800S
Safety light curtain receiver
Part no.: 566518
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 1,800 mm
  • Type: 4, IEC/EN 61496
Part no.: 566518
CR50-2100S
Safety light curtain receiver
Part no.: 566521
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 2,100 mm
  • Type: 4, IEC/EN 61496
Part no.: 566521
CR50-2400S
Safety light curtain receiver
Part no.: 566524
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 2,400 mm
  • Type: 4, IEC/EN 61496
Part no.: 566524
CR50-2700S
Safety light curtain receiver
Part no.: 566527
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 2,700 mm
  • Type: 4, IEC/EN 61496
Part no.: 566527
CR50-3000S
Safety light curtain receiver
Part no.: 566530
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 3,000 mm
  • Type: 4, IEC/EN 61496
Part no.: 566530
CR50-450S
Safety light curtain receiver
Part no.: 566504
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 450 mm
  • Type: 4, IEC/EN 61496
Part no.: 566504
CR50-600S
Safety light curtain receiver
Part no.: 566506
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 600 mm
  • Type: 4, IEC/EN 61496
Part no.: 566506
CR50-750S
Safety light curtain receiver
Part no.: 566507
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 750 mm
  • Type: 4, IEC/EN 61496
Part no.: 566507
CR50-900S
Safety light curtain receiver
Part no.: 566509
  • Series: COMPACTplus
  • Resolution: 50 mm
  • Protective field height: 900 mm
  • Type: 4, IEC/EN 61496
Part no.: 566509
CR90-1050S
Safety light curtain receiver
Part no.: 566910
  • Series: COMPACTplus
  • Resolution: 90 mm
  • Protective field height: 1,050 mm
  • Type: 4, IEC/EN 61496
Part no.: 566910
CR90-1200S
Safety light curtain receiver
Part no.: 566912
  • Series: COMPACTplus
  • Resolution: 90 mm
  • Protective field height: 1,200 mm
  • Type: 4, IEC/EN 61496
Part no.: 566912
CR90-1350S
Safety light curtain receiver
Part no.: 566913
  • Series: COMPACTplus
  • Resolution: 90 mm
  • Protective field height: 1,350 mm
  • Type: 4, IEC/EN 61496
Part no.: 566913
CR90-150 S
Safety light curtain receiver
Part no.: 566901
  • Series: COMPACTplus
  • Resolution: 90 mm
  • Protective field height: 150 mm
  • Type: 4, IEC/EN 61496
Part no.: 566901
CR90-1500S
Safety light curtain receiver
Part no.: 566915
  • Series: COMPACTplus
  • Resolution: 90 mm
  • Protective field height: 1,500 mm
  • Type: 4, IEC/EN 61496
Part no.: 566915
CR90-1650S
Safety light curtain receiver
Part no.: 566916
  • Series: COMPACTplus
  • Resolution: 90 mm
  • Protective field height: 1,650 mm
  • Type: 4, IEC/EN 61496
Part no.: 566916
CR90-1800S
Safety light curtain receiver
Part no.: 566918
  • Series: COMPACTplus
  • Resolution: 90 mm
  • Protective field height: 1,800 mm
  • Type: 4, IEC/EN 61496
Part no.: 566918
CR90-2100S
Safety light curtain receiver
Part no.: 566921
  • Series: COMPACTplus
  • Resolution: 90 mm
  • Protective field height: 2,100 mm
  • Type: 4, IEC/EN 61496
Part no.: 566921
CR90-2400S
Safety light curtain receiver
Part no.: 566924
  • Series: COMPACTplus
  • Resolution: 90 mm
  • Protective field height: 2,400 mm
  • Type: 4, IEC/EN 61496
Part no.: 566924
CR90-2700S
Safety light curtain receiver
Part no.: 566927
  • Series: COMPACTplus
  • Resolution: 90 mm
  • Protective field height: 2,700 mm
  • Type: 4, IEC/EN 61496
Part no.: 566927
CR90-3000S
Safety light curtain receiver
Part no.: 566930
  • Series: COMPACTplus
  • Resolution: 90 mm
  • Protective field height: 3,000 mm
  • Type: 4, IEC/EN 61496
Part no.: 566930
CR90-750S
Safety light curtain receiver
Part no.: 566907
  • Series: COMPACTplus
  • Resolution: 90 mm
  • Protective field height: 750 mm
  • Type: 4, IEC/EN 61496
Part no.: 566907
CR90-900S
Safety light curtain receiver
Part no.: 566909
  • Series: COMPACTplus
  • Resolution: 90 mm
  • Protective field height: 900 mm
  • Type: 4, IEC/EN 61496
Part no.: 566909
Filter
Results list: 5 products found
CB-M12-15000S-5GF
Connection cable
Part no.: 429075
  • Connection: Connector, M12
  • Version: Axial, Female
  • No. of pins: 5 Piece(s)
  • Cable length: 15,000 mm
Part no.: 429075

Available immediately