







Attention! This article is no longer available.






Follow-up article
Hello, we'd be happy to be of assistance to you.
Hello, we'd be happy to be of assistance to you.
This is a combination product: receiver and transmitter of the same series are required for operation.
Please ensure that both devices are replaced with the appropriate product alternatives.
Please use the receiver's designation or part number to find an alternative transmitter/receiver combination.
Series | COMPACTplus |
Device type | Transmitter |
Cascading | Wired cascading, Guest |
Application | Access guarding, Danger zone guarding |
Type | 4,Ā IEC/EN 61496 |
SIL | 3,Ā IEC 61508 |
SILCL | 3,Ā IEC/EN 62061 |
Performance Level (PL) | d,Ā EN ISO 13849-1 |
PFHD | 7.3E-09 per hour |
Mission time | 20 years,Ā EN ISO 13849-1 |
Resolution | 90 mm |
Protective field height | 1,050 mm |
Operating range | 0 ... 18 m |
Synchronization | Optical between transmitter and receiver |
Light source | LED,Ā Infrared |
Wavelength | 880 nm |
Mean power of transmitter diode | 8.73 µW |
Transmitted-signal shape | Modulated |
LED group | 1 |
Number of connections | 1 Piece(s) |
Function | Cascade, Host |
Type of connection | Cable with connector |
Cable length | 250 mm |
Sheathing material | PUR |
Cable color | Black |
Wire cross section | 5 mm² |
Thread size | M12 |
Type | Male |
Material | PUR |
No. of pins | 8 -pin |
Dimension (W x H x L) | 52 mmĀ xĀ 1,134 mmĀ xĀ 55 mm |
Housing material | Metal |
Metal housing | Aluminum |
Lens cover material | Plastic / PMMA |
Material of end caps | Plastic |
Net weight | 3,100 g |
Housing color | Yellow, RAL 1021 |
Type of fastening | Groove mounting |
Ambient temperature, operation | 0 ... 55 °C |
Ambient temperature, storage | -25 ... 70 °C |
Relative humidity (non-condensing) | 15 ... 95 % |
Degree of protection | IP 65 |
Protection class | III |
Certifications | c UL US |
US patents | US 6,418,546 B, US 6,876,457 B |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27272704 |
ECLASS 9.0 | 27272704 |
ETIM 5.0 | EC002549 |
ETIM 6.0 | EC002549 |
Results list: 185 products found
CPT14-1050H/AP
Safety light curtain transmitter
Part no.:
68110150
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,050 mm
CPT14-1050H/T1
Safety light curtain transmitter
Part no.:
68110100
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,050 mm
CPT14-1050H/T2
Safety light curtain transmitter
Part no.:
68110101
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,050 mm
CPT14-1050H/T3
Safety light curtain transmitter
Part no.:
68110102
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,050 mm
CPT14-1050H/T4
Safety light curtain transmitter
Part no.:
68110103
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,050 mm
CPT14-1200H/AP
Safety light curtain transmitter
Part no.:
68112150
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,200 mm
CPT14-1200H/T1
Safety light curtain transmitter
Part no.:
68112100
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,200 mm
CPT14-1200H/T2
Safety light curtain transmitter
Part no.:
68112101
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,200 mm
CPT14-1200H/T3
Safety light curtain transmitter
Part no.:
68112102
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,200 mm
CPT14-1200H/T4
Safety light curtain transmitter
Part no.:
68112103
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,200 mm
CPT14-1350H/AP
Safety light curtain transmitter
Part no.:
68113150
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,350 mm
CPT14-1350H/T1
Safety light curtain transmitter
Part no.:
68113100
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,350 mm
CPT14-1350H/T2
Safety light curtain transmitter
Part no.:
68113101
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,350 mm
CPT14-1350H/T3
Safety light curtain transmitter
Part no.:
68113102
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,350 mm
CPT14-1350H/T4
Safety light curtain transmitter
Part no.:
68113103
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,350 mm
CPT14-1500H/AP
Safety light curtain transmitter
Part no.:
68115150
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,500 mm
CPT14-1500H/T1
Safety light curtain transmitter
Part no.:
68115100
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,500 mm
CPT14-1500H/T2
Safety light curtain transmitter
Part no.:
68115101
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,500 mm
CPT14-1500H/T3
Safety light curtain transmitter
Part no.:
68115102
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,500 mm
CPT14-1500H/T4
Safety light curtain transmitter
Part no.:
68115103
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,500 mm
CPT14-1650H/AP
Safety light curtain transmitter
Part no.:
68116150
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,650 mm
CPT14-1650H/T1
Safety light curtain transmitter
Part no.:
68116100
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,650 mm
CPT14-1650H/T2
Safety light curtain transmitter
Part no.:
68116101
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,650 mm
CPT14-1650H/T3
Safety light curtain transmitter
Part no.:
68116102
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,650 mm
CPT14-1650H/T4
Safety light curtain transmitter
Part no.:
68116103
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,650 mm
CPT14-1800H/AP
Safety light curtain transmitter
Part no.:
68118150
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,800 mm
CPT14-1800H/T1
Safety light curtain transmitter
Part no.:
68118100
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,800 mm
CPT14-1800H/T2
Safety light curtain transmitter
Part no.:
68118101
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,800 mm
CPT14-1800H/T3
Safety light curtain transmitter
Part no.:
68118102
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,800 mm
CPT14-1800H/T4
Safety light curtain transmitter
Part no.:
68118103
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 1,800 mm
CPT14-225H/AP
Safety light curtain transmitter
Part no.:
68102150
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 225 mm
CPT14-225H/T1
Safety light curtain transmitter
Part no.:
68102100
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 225 mm
CPT14-225H/T2
Safety light curtain transmitter
Part no.:
68102101
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 225 mm
CPT14-225H/T3
Safety light curtain transmitter
Part no.:
68102102
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 225 mm
CPT14-225H/T4
Safety light curtain transmitter
Part no.:
68102103
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 225 mm
CPT14-300H/AP
Safety light curtain transmitter
Part no.:
68103150
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 300 mm
CPT14-300H/T1
Safety light curtain transmitter
Part no.:
68103100
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 300 mm
CPT14-300H/T2
Safety light curtain transmitter
Part no.:
68103101
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 300 mm
CPT14-300H/T3
Safety light curtain transmitter
Part no.:
68103102
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 300 mm
CPT14-300H/T4
Safety light curtain transmitter
Part no.:
68103103
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 300 mm
CPT14-450H/AP
Safety light curtain transmitter
Part no.:
68104150
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 450 mm
CPT14-450H/T1
Safety light curtain transmitter
Part no.:
68104100
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 450 mm
CPT14-450H/T2
Safety light curtain transmitter
Part no.:
68104101
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 450 mm
CPT14-450H/T3
Safety light curtain transmitter
Part no.:
68104102
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 450 mm
CPT14-450H/T4
Safety light curtain transmitter
Part no.:
68104103
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 450 mm
CPT14-600H/AP
Safety light curtain transmitter
Part no.:
68106150
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 600 mm
CPT14-600H/T1
Safety light curtain transmitter
Part no.:
68106100
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 600 mm
CPT14-600H/T2
Safety light curtain transmitter
Part no.:
68106101
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 600 mm
CPT14-600H/T3
Safety light curtain transmitter
Part no.:
68106102
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 600 mm
CPT14-600H/T4
Safety light curtain transmitter
Part no.:
68106103
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 600 mm
CPT14-750H/AP
Safety light curtain transmitter
Part no.:
68107150
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 750 mm
CPT14-750H/T1
Safety light curtain transmitter
Part no.:
68107100
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 750 mm
CPT14-750H/T2
Safety light curtain transmitter
Part no.:
68107101
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 750 mm
CPT14-750H/T3
Safety light curtain transmitter
Part no.:
68107102
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 750 mm
CPT14-750H/T4
Safety light curtain transmitter
Part no.:
68107103
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 750 mm
CPT14-900H/AP
Safety light curtain transmitter
Part no.:
68109150
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 900 mm
CPT14-900H/T1
Safety light curtain transmitter
Part no.:
68109100
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 900 mm
CPT14-900H/T2
Safety light curtain transmitter
Part no.:
68109101
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 900 mm
CPT14-900H/T3
Safety light curtain transmitter
Part no.:
68109102
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 900 mm
CPT14-900H/T4
Safety light curtain transmitter
Part no.:
68109103
- Series: COMPACTplus
- Operating range, max.: 0 ... 6 m
- Resolution: 14 mm
- Protective field height: 900 mm
CPT30-1050H/AP
Safety light curtain transmitter
Part no.:
68310150
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,050 mm
CPT30-1050H/T1
Safety light curtain transmitter
Part no.:
68310100
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,050 mm
CPT30-1050H/T2
Safety light curtain transmitter
Part no.:
68310101
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,050 mm
CPT30-1050H/T3
Safety light curtain transmitter
Part no.:
68310102
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,050 mm
CPT30-1050H/T4
Safety light curtain transmitter
Part no.:
68310103
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,050 mm
CPT30-1200H/AP
Safety light curtain transmitter
Part no.:
68312150
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,200 mm
CPT30-1200H/T1
Safety light curtain transmitter
Part no.:
68312100
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,200 mm
CPT30-1200H/T2
Safety light curtain transmitter
Part no.:
68312101
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,200 mm
CPT30-1200H/T3
Safety light curtain transmitter
Part no.:
68312102
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,200 mm
CPT30-1200H/T4
Safety light curtain transmitter
Part no.:
68312103
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,200 mm
CPT30-1350H/AP
Safety light curtain transmitter
Part no.:
68313150
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,350 mm
CPT30-1350H/T1
Safety light curtain transmitter
Part no.:
68313100
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,350 mm
CPT30-1350H/T2
Safety light curtain transmitter
Part no.:
68313101
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,350 mm
CPT30-1350H/T3
Safety light curtain transmitter
Part no.:
68313102
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,350 mm
CPT30-1350H/T4
Safety light curtain transmitter
Part no.:
68313103
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,350 mm
CPT30-1500H/AP
Safety light curtain transmitter
Part no.:
68315150
- Series: COMPACTplus
- Operating range, max.: 0 ... 18 m
- Resolution: 30 mm
- Protective field height: 1,500 mm