EM-M 058 SY IO
Rotary encoder Series Information
| Order Information | Click the “Request a Quote” button to request a quote for the encoder model you want. |
| Series | EM-M 058 SY |
| Basic principle | absolute |
| Operating principle | magnetic |
| Flange diameter | Ø 58 mm |
| Flange type | Synchro flange |
| Solid shaft/Hollow shaft | Solid shaft |
| Shaft diameter | Ø 6 mm Ø 8 mm Ø 9,525 mm [Ø 3/8"] Ø 10 mm |
| Supply voltage | 18 – 30 V DC |
| Output circuit | M12A05 M12R05 |
| Pulse count | 1 ... 16 Bit / 0 ... 43 Bit |