Halterung für Z-3010
Mounting bracket
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Suitable for product group | Mobile code readers | 
| Suitable for | Z-3xxx series mobile bar code readers | 
| Design of mounting device | Table foot | 
| Type of fastening, at system | Through-hole mounting | 
| Type of fastening, at device | insertable | 
| Mounting device material | Plastic | 
| Customs tariff number | 84735080 | 
| ECLASS 5.1.4 | 27279202 | 
| ECLASS 8.0 | 27279202 | 
| ECLASS 9.0 | 27273701 | 
| ECLASS 10.0 | 27273701 | 
| ECLASS 11.0 | 27273701 | 
| ETIM 5.0 | EC002498 | 
| ETIM 6.0 | EC003015 | 
| ETIM 7.0 | EC003015 |