KB JST-M12A-8P-Y-3000
Connection cable
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Suitable for | LSIS 400i standard |
| Suitable for interface | RS 232 |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| No. of pins | 8 -pin |
| Encoding | A-coded |
| Version | Axial |
| Type of connection | JST ZHR connector |
| No. of pins | 6 10 -pin |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| No. of pins | 8 -pin |
| Encoding | A-coded |
| Version | Axial |
| Number of conductors | 10 Piece(s) |
| Sheathing color | Black |
| Shielded | Yes |
| Cable design | Interconnection cable |
| Cable length | 3,000 mm |
| Sheathing material | PUR |
| Suitability for drag chains | No |
| Customs tariff number | 85444290 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27279218 |
| ECLASS 9.0 | 27060311 |
| ECLASS 10.0 | 27060311 |
| ECLASS 11.0 | 27060311 |
| ECLASS 12.0 | 27060311 |
| ECLASS 13.0 | 27060311 |
| ETIM 5.0 | EC001855 |
| ETIM 6.0 | EC001855 |
| ETIM 7.0 | EC001855 |
| ETIM 8.0 | EC001855 |
| ETIM 9.0 | EC001855 |