MOD-BD-I2/20-O2/40A-24V
Redundancy module
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | PBM |
| Efficiency | 99.5% |
| Overvoltage category | III |
| Input current | Max. 2 x 20A |
| Number of signal outputs | 2 Piece(s) |
| Function | Potential-free relay contact |
| Number of connections | 2 Piece(s) |
| Type of connection | Terminal |
| Type of terminal | Spring-cage terminal |
| No. of pins | 4 -pin |
| Type of connection | Terminal |
| Type of terminal | Spring-cage terminal |
| No. of pins | 6 -pin |
| Dimension (W x H x L) | 70 mm x 90 mm x 75 mm |
| Housing material | Plastic |
| Net weight | 160 g |
| Type of display | LED |
| Ambient temperature, operation | -25 ... 60 °C |
| Ambient temperature, storage | -40 ... 85 °C |
| Degree of contamination | 2 |
| Degree of protection | IP 20 |
| Approvals | c UL US |
| Customs tariff number | 85363030 |
| ECLASS 5.1.4 | 27242611 |
| ECLASS 8.0 | 27242611 |
| ECLASS 9.0 | 27242611 |
| ECLASS 10.0 | 27242611 |
| ECLASS 11.0 | 27242611 |
| ETIM 5.0 | EC002583 |
| ETIM 6.0 | EC002583 |
| ETIM 7.0 | EC002583 |