Standard design
The CSL 710 switching light curtain is available with selectable resolution, various measurement field lengths and many useful technical details, such as a display for simple alignment. These light curtains feature four configurable inputs or outputs and, with a response time of 30 μs per beam, are also ideally suited for fast sequences. The easy-to-read display offers five languages for simple adjustment and configuration.
Overview
Article list
Article list
Product selector
Filter
Results list: 83 products found
Combination product
CSL710-T40-2850.A-M12
Light curtain transmitter
Part no.:
50129057
- Measurement field length: 2,850 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
CSL710-R40-2850.A/L-M12
Light curtain receiver
Part no.:
50128975
- Measurement field length: 2,850 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Combination product
CSL710-T40-2530.A-M12
Light curtain transmitter
Part no.:
50129056
- Measurement field length: 2,530 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
CSL710-R40-2530.A/L-M12
Light curtain receiver
Part no.:
50128974
- Measurement field length: 2,530 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Combination product
CSL710-T40-2210.A-M12
Light curtain transmitter
Part no.:
50129055
- Measurement field length: 2,210 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
CSL710-R40-2210.A/L-M12
Light curtain receiver
Part no.:
50128973
- Measurement field length: 2,210 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Combination product
CSL710-T40-1890.A-M12
Light curtain transmitter
Part no.:
50129054
- Measurement field length: 1,890 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
CSL710-R40-1890.A/L-M12
Light curtain receiver
Part no.:
50128972
- Measurement field length: 1,890 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Combination product
CSL710-T40-1570.A-M12
Light curtain transmitter
Part no.:
50129053
- Measurement field length: 1,570 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
CSL710-R40-1570.A/L-M12
Light curtain receiver
Part no.:
50128971
- Measurement field length: 1,570 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Combination product
CSL710-T40-1250.A-M12
Light curtain transmitter
Part no.:
50129052
- Measurement field length: 1,250 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
CSL710-R40-1250.A/L-M12
Light curtain receiver
Part no.:
50128970
- Measurement field length: 1,250 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Combination product
CSL710-T40-930.A-M12
Light curtain transmitter
Part no.:
50129051
- Measurement field length: 930 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
CSL710-R40-930.A/L-M12
Light curtain receiver
Part no.:
50128969
- Measurement field length: 930 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Combination product
CSL710-T40-610.A-M12
Light curtain transmitter
Part no.:
50129050
- Measurement field length: 610 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
CSL710-R40-610.A/L-M12
Light curtain receiver
Part no.:
50128968
- Measurement field length: 610 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Combination product
CSL710-T40-290.A-M12
Light curtain transmitter
Part no.:
50129049
- Measurement field length: 290 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
CSL710-R40-290.A/L-M12
Light curtain receiver
Part no.:
50128967
- Measurement field length: 290 mm
- Beam spacing: 40 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Combination product
CSL710-T20-2870.A-M12
Light curtain transmitter
Part no.:
50129048
- Measurement field length: 2,870 mm
- Beam spacing: 20 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
CSL710-R20-2870.A/L-M12
Light curtain receiver
Part no.:
50128965
- Measurement field length: 2,870 mm
- Beam spacing: 20 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Combination product
CSL710-T20-2710.A-M12
Light curtain transmitter
Part no.:
50129047
- Measurement field length: 2,710 mm
- Beam spacing: 20 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
CSL710-R20-2710.A/L-M12
Light curtain receiver
Part no.:
50128964
- Measurement field length: 2,710 mm
- Beam spacing: 20 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Combination product
CSL710-T20-2550.A-M12
Light curtain transmitter
Part no.:
50129046
- Measurement field length: 2,550 mm
- Beam spacing: 20 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
CSL710-R20-2550.A/L-M12
Light curtain receiver
Part no.:
50128963
- Measurement field length: 2,550 mm
- Beam spacing: 20 mm
- Special version: Parallel-beam scanning, Crossed-beam scanning, Dia...
Part data of: 30/06/2025