RKR 97/4-150 L

Energetic diffuse sensor

Part no.: 50029644

Results list: 1 products found
HT25C.S/4P-M12
Diffuse sensor with background suppression
Part no.: 50134239
  • Series: 25C
  • Operating principle: Diffuse reflection principle with background suppr...
  • Operating range, max.: 0 ... 0.5 m
  • Design: Cubic
Part no.: 50134239

Available immediately

Series 97
Operating principle Diffuse reflection principle
Operating range Guaranteed operating range
Operating range, white 90% 0.002 ... 0.15 m
Operating range, gray 18% 0.02 ... 0.11 m
Operating range, black 6% 0.03 ... 0.09 m
Operating range limit, white 90% 0.002 ... 0.2 m
Operating range limit, gray 18% 0.02 ... 0.14 m
Operating range limit, black 6% 0.03 ... 0.1 m
Operating range limit Typical operating range
Light source LED, Red
Wavelength 660 nm
Transmitted-signal shape Pulsed
LED group 1
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 30 mA
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Switching element Transistor, PNP
Switching principle Light switching
Switching frequency 200 Hz
Response time 2.5 ms
Readiness delay 100 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 4 -pin
Encoding A-coded
Dimension (W x H x L) 18 mm x 75 mm x 23 mm
Housing material Metal
Metal housing Diecast zinc
Lens cover material Glass
Net weight 85 g
Housing color Red
Type of fastening Through-hole mounting
Via optional mounting device
Type of display LED
Number of LEDs 1 Piece(s)
Ambient temperature, operation -20 ... 60 °C
Ambient temperature, storage -30 ... 70 °C
Degree of protection IP 67
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270903
ECLASS 8.0 27270903
ECLASS 9.0 27270903
ECLASS 10.0 27270903
ECLASS 11.0 27270903
ETIM 5.0 EC001821
ETIM 6.0 EC001821
ETIM 7.0 EC001821
Data sheet - pdf