SLSS 318M-S12
Single light beam safety device transmitter
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | 318 |
| Device type | Transmitter |
| Special version | Activation input |
| Type | 2, IEC/EN 61496, in combination with a suitable test monitoring unit, e.g. MSI-TR1B |
| SIL | 1, IEC 61508 |
| SILCL | 1, IEC/EN 62061, in combination with a suitable test monitoring unit, e.g. MSI-TR1B |
| Performance Level (PL) | c, EN ISO 13849-1:2008 |
| MTTFd | 414 years, EN ISO 13849-1 |
| Mission time | 20 years, EN ISO 13849-1 |
| Category | 2, EN ISO 13849, In combination with MSI-TRMB safety relay |
| Operating range | 0 ... 10 m (guaranteed operating range) |
| Operating range limit | 0 ... 12 m (typical operating range) |
| Light source | LED, Red |
| Wavelength | 660 nm |
| Transmitted-signal shape | Pulsed |
| LED group | 1 |
| Opening angle, max. | -5 ... 5 ° |
| Protective circuit | Polarity reversal protection Short circuit protected Transient protection |
| Supply voltage UB | 10 ... 30 V, DC |
| Residual ripple | 10 %, From UB |
| Open-circuit current | 0 ... 25 mA |
| Number of activation inputs | 1 Piece(s) |
| Voltage type | DC |
| Switching voltage | high: ≥8V low: ≤ 1.5 V |
| Switching voltage high, min. | 8 V |
| Switching voltage low, max. | 1.5 V |
| Activation/disable delay | 1 ms |
| Input resistance | 10,000 Ω, -10 ... 10 % |
| Switching frequency | 1,000 Hz |
| Response time | 0.5 ms |
| Readiness delay | 30 ms |
| Number of connections | 1 Piece(s) |
| Function | Signal OUT Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Material | Plastic |
| No. of pins | 4 -pin |
| Design | Cylindrical |
| Dimension (Ø x L) | 22 mm x 61.5 mm |
| Thread size | M18 x 1 mm |
| Housing material | Stainless steel |
| Stainless steel housing | V2A |
| Lens cover material | Plastic, PA 12 |
| Net weight | 60 g |
| Housing color | Black Silver |
| Type of fastening | Screw type |
| Type of display | LED |
| Number of LEDs | 1 Piece(s) |
| Ambient temperature, operation | -25 ... 65 °C |
| Ambient temperature, storage | -40 ... 70 °C |
| Degree of protection | IP 67 |
| Protection class | II |
| Approvals | TÜV Nord c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 8.0 | 27272701 |
| ECLASS 9.0 | 27272701 |
| ETIM 5.0 | EC001831 |
| ETIM 6.0 | EC001831 |