VRTU 430M/P-5110-300-S12
Ultrasonic sensor
| Series | 430 |
| Operating principle | Diffuse reflection principle with background suppression |
| Special version | Synchronization input |
| Operating range | 0.06 ... 0.3 m |
| Operating range | Guaranteed operating range |
| Ultrasonic frequency | 400 kHz |
| Shape of sound lobe | standard |
| Direction of beam | Front |
| Supply voltage UB | 20 ... 30 V, DC |
| Residual ripple | From UB |
| Number of digital switching outputs | 2 Piece(s) |
| Switching element | Transistor, PNP |
| Switching principle | NC contact/NO contact |
| Switching element | Transistor, PNP |
| Switching principle | NC contact/NO contact |
| Switching frequency | 8 Hz |
| Response time | 80 ms |
| Function | Signal OUT Sync-input / configuration interface Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Material | Plastic |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Design | Cylindrical |
| Dimension (Ø x L) | 30 mm x 131 mm |
| Thread size | M30 x 1.5 mm |
| Housing material | Metal |
| Metal housing | Nickel-plated brass |
| Net weight | 210 g |
| Type of display | LED |
| Number of LEDs | 1 Piece(s) |
| Operational controls | 270° potentiometer |
| Ambient temperature, operation | -25 ... 70 °C |
| Ambient temperature, storage | -40 ... 85 °C |
| Degree of protection | IP 65 |
| Protection class | III |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 8.0 | 27272803 |
| ECLASS 9.0 | 27272803 |
| ETIM 5.0 | EC001849 |
| ETIM 6.0 | EC001849 |