ACR 398i ADJ-M-102-W3-C
Vision sensor
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | ACR 300i |
Chip | CMOS |
Software functions | BLOB analysis (completeness monitoring) BLOB analysis (presence control) Brightness detection Contour detection Contrast detection Edge detection Gray threshold detection Measuring tool OCR text recognition Reading of 1D codes Reading of 2D codes Sample comparison |
Code types, readable | 2/5 Interleaved Aztec Codabar Code 39 Code 93 Code 128 Data Matrix Code EAN 8/13 EAN 128 GS1 Databar GS1 Databar Omnidirectional GS1 Databar QR code GS1 Databar Stacked PDF417 Pharma Code QR code UPC |
Light source | LED, White |
Camera resolution, horizontal | 1,280 px |
Camera resolution, vertical | 1,024 px |
Chip size | 1/1.8 in |
Camera type | Color |
Supply voltage UB | 18 ... 26.4 V, DC |
Number of inputs/outputs selectable | 4 Piece(s) |
Voltage type, outputs | DC |
Voltage type, inputs | DC |
Type | EtherNet IP, Ethernet, PROFINET, RS 232, RS 422 |
Function | Process |
Function | Signal IN Signal OUT Voltage supply |
Type of connection | Connector |
Thread size | M12 |
Function | Data interface |
Type of connection | Connector |
Thread size | M12 |
Function | Data interface Service interface |
Type of connection | Connector |
Thread size | M12 |
Dimension (W x H x L) | 45 mm x 45 mm x 65 mm |
Housing material | Metal Plastic |
Lens cover material | Plastic |
Net weight | 160 g |
Ambient temperature, operation | 0 ... 50 °C |
Ambient temperature, storage | -20 ... 70 °C |
Degree of protection | IP 65 IP 67 |
Approvals | c UL US |
Customs tariff number | 85365019 |
ECLASS 5.1.4 | 27280103 |
ECLASS 8.0 | 27280103 |
ECLASS 9.0 | 27280103 |
ECLASS 10.0 | 27280103 |
ECLASS 11.0 | 27280103 |
ECLASS 12.0 | 27280103 |
ECLASS 13.0 | 27280103 |
ECLASS 14.0 | 27280103 |
ETIM 5.0 | EC002550 |
ETIM 6.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 9.0 | EC002999 |