ALS W-45-24-2xM12.12-67
Illumination
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Suitable for | ACR 300i |
Light source | LED, White / red, red or infrared |
Protective circuit | Polarity reversal protection |
Supply voltage UB | 24 V, DC, 10 % |
Residual ripple | 0 ... 10 %, From UB |
Number of connections | 2 Piece(s) |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 12 -pin |
Encoding | A-coded |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 12 -pin |
Encoding | A-coded |
Design | Cubic |
Dimension (W x H x L) | 45 mm x 43 mm x 24 mm |
Housing material | Plastic |
Net weight | 60 g |
Housing color | Black |
Ambient temperature, operation | 0 ... 50 °C |
Ambient temperature, storage | -20 ... 60 °C |
Illumination | Diffuse |
Degree of protection | IP 65 IP 67 |
Customs tariff number | 85318070 |
ECLASS 5.1.4 | 27110635 |
ECLASS 8.0 | 27110635 |
ECLASS 9.0 | 27110635 |
ECLASS 10.0 | 27110635 |
ECLASS 11.0 | 27110635 |
ECLASS 12.0 | 27110635 |
ECLASS 13.0 | 27110635 |
ECLASS 14.0 | 27110635 |
ETIM 5.0 | EC000996 |
ETIM 6.0 | EC000996 |
ETIM 7.0 | EC000996 |
ETIM 8.0 | EC000996 |
ETIM 9.0 | EC000996 |