EM-M 058 SF SSI
Rotary encoder Series Information
| Order Information | Click the “Request a Quote” button to request a quote for the encoder model you want. |
| Series | EM-M 058 SF |
| Basic principle | absolute |
| Operating principle | magnetic |
| Flange diameter | Ø 58 mm |
| Flange type | Clamping flange |
| Solid shaft/Hollow shaft | Solid shaft |
| Shaft diameter | Ø 10 mm |
| Supply voltage | 4.75 ... 32 V DC |
| Output circuit | R-C |
| Pulse count | 1 ... 16 Bit / 0 ... 43 Bit |