KDS U-M125AM125W-T2113-100
Interconnection cable
Type of connection | Connector |
Thread size | M12 |
Type | Female |
No. of pins | 5 -pin |
Encoding | A-coded |
Version | Axial |
Connector, LED | No |
Lock | Screw fitting, nickel-plated brass, recommended torque 0.5 Nm, self-locking |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
No. of pins | 5 -pin |
Encoding | A-coded |
Version | Angled |
Lock | Screw fitting, nickel-plated brass, recommended torque 0.5 Nm, self-locking |
Sheathing color | Yellow |
Shielded | No |
Silicone-free | Yes |
Cable design | Interconnection cable |
Cable length | 10,000 mm |
Sheathing material | TPE |
Wire insulation | PVC |
Suitability for drag chains | Yes |
Traverse rate | Max. 3.3 m/s with horiz. traverse path of 5m and and max. acceleration of 5m/s² |
Width across flats | 14.5 mm |
Bending cycles | 1,000,000 Piece(s) |
Degree of protection | IP 65 IP 67 NEMA 6P |
Customs tariff number | 85444290 |
ECLASS 5.1.4 | 27279201 |
ECLASS 8.0 | 27279218 |
ECLASS 9.0 | 27060311 |
ECLASS 10.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 13.0 | 27060311 |
ECLASS 14.0 | 27060311 |
ECLASS 15.0 | 27060311 |
ETIM 5.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 9.0 | EC001855 |
ETIM 10.0 | EC001855 |