AC-SCM6.2-BT-L
Sensor connection module
Part no.:
520037
| Suitable for | MLD 330, MLD 530 multiple light beam safety devices |
| Protective circuit | No information |
| Insulation resistance, min. | 1,000,000,000 Ω |
| Current load, max. | 1 A |
| Supply voltage UB | 24 V, DC, -20 ... 20 % |
| Number of connections | 7 Piece(s) |
| Function | Connection to device Local interface |
| Type of connection | Cable with connector |
| Cable length | 500 mm |
| Sheathing material | PUR |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 8 -pin |
| Encoding | A-coded |
| Function | Local input, muting sensor 1 |
| Type of connection | Connector |
| Designation on device | MS1 |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Function | Local input, muting sensor 2 |
| Type of connection | Connector |
| Designation on device | MS2 |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Function | Local input, muting sensor 3 |
| Type of connection | Connector |
| Designation on device | MS3 |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Function | Local input, muting sensor 4 |
| Type of connection | Connector |
| Designation on device | MS4 |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Function | Connection - external muting indicator |
| Type of connection | Connector |
| Designation on device | LMP |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Function | Connection - start/muting restart button |
| Type of connection | Connector |
| Designation on device | RES |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Design | Cubic |
| Dimension (W x H x L) | 22 mm x 20.9 mm x 175 mm |
| Housing material | Plastic |
| Plastic housing | PA 6 |
| Net weight | 210 g |
| Housing color | Black |
| Type of fastening | Groove mounting Through-hole mounting |
| Type of display | LED |
| Number of LEDs | 1 Piece(s) |
| Ambient temperature, operation | -30 ... 80 °C |
| Customs tariff number | 85369010 |
| ECLASS 8.0 | 27279219 |
| ECLASS 9.0 | 27440108 |
| ETIM 5.0 | EC002585 |
| ETIM 6.0 | EC002585 |