AC-TRSet2
Test piece set
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Contains | Test rod, diameter 14 mm Test rod, diameter 19 mm Test rod, diameter 24 mm Test rod, diameter 29 mm Test rod, diameter 33 mm |
| Customs tariff number | 39172900 |
| ECLASS 5.1.4 | 27270990 |
| ECLASS 8.0 | 27270990 |
| ECLASS 9.0 | 27279090 |
| ECLASS 10.0 | 27270992 |
| ECLASS 11.0 | 27270992 |
| ECLASS 12.0 | 27270992 |
| ECLASS 13.0 | 27270992 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |