ASKM/PS
Supply module
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Dimension (W x H x L) | 45 mm x 34 mm x 80 mm |
| Housing material | Plastic |
| Plastic housing | PBT with 30% GF |
| Net weight | 71 g |
| Housing color | Black Gray |
| Type of fastening | Through-hole mounting |
| Customs tariff number | 85044090 |
| ECLASS 8.0 | 27069190 |
| ECLASS 9.0 | 27069190 |
| ETIM 5.0 | EC001578 |
| ETIM 6.0 | EC001578 |