BCL 21 R1 M 302

Stationary bar code reader

Part no.: 50061295

Icon Icon Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

Please refer to the file Application Note Substitutes to find technical details on substitute products.
The file can be found under the Downloads/Technical documentation tab.

Series BCL 2x
Functions Alignment mode
AutoConfig
I/O
LED indicator
Multiple read / MultiScan
Reading gate control
Reference code comparison
Code types, readable 2/5 Interleaved
Codabar
Code 39
Code 93
Code 128
EAN/UPC
EAN 128
EAN Addendum
Pharma Code
Scanning rate, typical 1,000 scans/s
Bar codes per reading gate, max. number 63 Piece(s)
Reading distance 50 ... 260 mm
Light source Laser, Red
Wavelength 655 nm
Laser class 2, IEC/EN 60825-1:2014
Modulus size 0.2 ... 0.8 mm
Reading method Raster scanner
Scanning rate 1,000 scans/s
Beam deflection Via rotating polygon wheel
Light beam exit Front
Supply voltage UB 10 ... 30 V, DC
Current consumption, max. 310 mA
Number of digital switching inputs 1 Piece(s)
Number of digital switching outputs 1 Piece(s)
Switching current, max. 700 mA
Type RS 485
Function Process
Type RS 232
Function Service
Number of connections 1 Piece(s)
Function Connection to device
Type of connection Sub-D
Cable length 800 mm
No. of pins 15 -pin
Type Male
Type Male
No. of pins 15 -pin
Design Cubic
Dimension (W x H x L) 68 mm x 82 mm x 28 mm
Housing material Plastic
Net weight 220 g
Housing color Red
Type of fastening Mounting thread
Type of display LED
Number of LEDs 2 Piece(s)
Type of configuration Software
Ambient temperature, operation 0 ... 40 °C
Ambient temperature, storage -20 ... 60 °C
Relative humidity (non-condensing) 0 ... 90 %
Degree of protection IP 65
Protection class III
Approvals c UL US
Test procedure for EMC in accordance with standard EN 61000-6-2, -3
Test procedure for shock in accordance with standard IEC 60068-2-27, test Ea
Test procedure for vibration in accordance with standard IEC 60068-2-6, test Fc
Customs tariff number 84719000
ECLASS 5.1.4 27280102
ECLASS 8.0 27280102
ECLASS 9.0 27280102
ECLASS 10.0 27280102
ECLASS 11.0 27280102
ECLASS 12.0 27280102
ETIM 5.0 EC002550
ETIM 6.0 EC002550
ETIM 7.0 EC002550
ETIM 8.0 EC002550
3D-CAD model - zip
Configuration software - V4.7.1 - zip
Package insert - pdf
Operating instructions - pdf
Operating instructions - Application Note - pdf
Product brochure - pdf
EC declaration of conformity - pdf