BCL 21 S F 200
Stationary bar code reader
Hello, we'd be happy to be of assistance to you.
Please refer to the file Application Note Substitutes to find technical details on substitute products.
The file can be found under the Downloads/Technical documentation tab.
| Series | BCL 2x |
| Functions | Alignment mode AutoConfig I/O LED indicator Multiple read / MultiScan Reading gate control Reference code comparison |
| Code types, readable | 2/5 Interleaved Codabar Code 39 Code 93 Code 128 EAN/UPC EAN 128 EAN Addendum Pharma Code |
| Scanning rate, typical | 800 scans/s |
| Bar codes per reading gate, max. number | 63 Piece(s) |
| Reading distance | 80 ... 450 mm |
| Light source | Laser, Red |
| Wavelength | 655 nm |
| Laser class | 2, IEC/EN 60825-1:2014 |
| Modulus size | 0.5 ... 1 mm |
| Reading method | Line scanner with deflecting mirror |
| Scanning rate | 800 scans/s |
| Beam deflection | Via rotating polygon wheel |
| Light beam exit | Lateral with deflecting mirror |
| Supply voltage UB | 10 ... 30 V, DC |
| Current consumption, max. | 310 mA |
| Number of digital switching inputs | 1 Piece(s) |
| Number of digital switching outputs | 1 Piece(s) |
| Switching current, max. | 700 mA |
| Type | RS 485 |
| Function | Process |
| Transmission protocol | Adjustable |
| Type | RS 232 |
| Function | Service |
| Number of connections | 1 Piece(s) |
| Type of connection | Cable with socket connectors (10+6) |
| Cable length | 800 mm |
| Design | Cubic |
| Dimension (W x H x L) | 68 mm x 82 mm x 28 mm |
| Housing material | Plastic |
| Net weight | 220 g |
| Housing color | Red |
| Type of fastening | Mounting thread |
| Type of display | LED |
| Number of LEDs | 2 Piece(s) |
| Type of configuration | Software |
| Ambient temperature, operation | 0 ... 40 °C |
| Ambient temperature, storage | -20 ... 60 °C |
| Relative humidity (non-condensing) | 0 ... 90 % |
| Degree of protection | IP 65 |
| Protection class | III |
| Approvals | c UL US |
| Test procedure for EMC in accordance with standard | EN 61000-6-2, -3 |
| Test procedure for shock in accordance with standard | IEC 60068-2-27, test Ea |
| Test procedure for vibration in accordance with standard | IEC 60068-2-6, test Fc |
| Customs tariff number | 84719000 |
| ECLASS 5.1.4 | 27280102 |
| ECLASS 8.0 | 27280102 |
| ECLASS 9.0 | 27280102 |
| ECLASS 10.0 | 27280102 |
| ECLASS 11.0 | 27280102 |
| ECLASS 12.0 | 27280102 |
| ETIM 5.0 | EC002550 |
| ETIM 6.0 | EC002550 |
| ETIM 7.0 | EC002550 |
| ETIM 8.0 | EC002550 |