BCL 548i SN 100

Stationary bar code reader

Part no.: 50113185

Icon Icon Icon Icon Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Series BCL 500i
Functions Alignment mode
AutoConfig
AutoControl
AutoReflAct
Code fragment technology
Reference code comparison
Code types, readable 2/5 Interleaved
Codabar
Code 39
Code 93
Code 128
EAN 8/13
EAN 128
EAN Addendum
GS1 Databar Expanded
GS1 Databar Limited
GS1 Databar Omnidirectional
UPC
Scanning rate, typical 1,000 scans/s
Bar codes per reading gate, max. number 64 Piece(s)
Reading distance 200 ... 650 mm
Light source Laser, Red
Wavelength 650 nm
Laser class 2, IEC/EN 60825-1:2007
Modulus size 0.25 ... 0.5 mm
Reading method Line scanner with deflecting mirror
Scanning rate 800 ... 1,200 scans/s
Beam deflection By means of rotating polygon mirror wheel + deflecting mirror
Light beam exit Zero position at side at angle less than 90°
Supply voltage UB 10 ... 30 V, DC
Power consumption, max. 11 W
Number of inputs/outputs selectable 4 Piece(s)
Input current, max. 8 mA
Type PROFINET
Function Process
Conformance class B
Protocol PROFINET RT
Switch functionality Integrated
Type USB
Function Configuration via software
Service
Number of connections 5 Piece(s)
Function Service interface
Type of connection USB
Connector type USB 2.0 Standard-A
Function Signal IN
Signal OUT
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 5 -pin
Encoding A-coded
Function PWR / SW IN / OUT
Type of connection Connector
Thread size M12
Type Male
Material Metal
No. of pins 5 -pin
Encoding A-coded
Function BUS IN
Type of connection Connector
Thread size M12
Type Female
Material Metal
No. of pins 4 -pin
Encoding D-coded
Function BUS OUT
Type of connection Connector
Thread size M12
Type Female
No. of pins 4 -pin
Design Cubic
Dimension (W x H x L) 173 mm x 84 mm x 147 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Glass
Net weight 1,400 g
Housing color Red
Silver
Type of fastening Dovetail grooves
Mounting thread
Via optional mounting device
Type of display LED
Monochromatic graphical display, 128x64 pixel, with background lighting
Number of LEDs 2 Piece(s)
Type of configuration Via web browser
Operational controls Button(s)
Via service interface
Ambient temperature, operation 0 ... 40 °C
Ambient temperature, storage -20 ... 70 °C
Relative humidity (non-condensing) 90 %
Degree of protection IP 65
Protection class III
Approvals c UL US
Test procedure for EMC in accordance with standard EN 55022
EN 61000-4-2, -3, -4, -6
EN 61000-6-2
Test procedure for shock in accordance with standard IEC 60068-2-27, test Ea
Test procedure for continuous shock in accordance with standard IEC 60068-2-29, test Eb
Test procedure for vibration in accordance with standard IEC 60068-2-6, test Fc
Customs tariff number 84719000
ECLASS 8.0 27280102
ECLASS 9.0 27280102
ETIM 5.0 EC002550
ETIM 6.0 EC002550
GSDML file - Firmware from V1.6.0 (100426) - zip
GSDML file - Firmware from V1.8.0 (0152-0001) - zip
GSDML file - Firmware from V 1.10.2 - zip
GSDML file - Firmware from V 1.14.1 - zip
Configuration software - V4.7.1 - zip
USB driver - USB RNDIS Driver V1.20.0 - zip
USB driver - BCL Tools V4.0 - zip
Package insert - pdf
Operating instructions - pdf
Product brochure - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf