BCL 90 CAX M 100 H
Stationary bar code reader
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | BCL 90 |
| Functions | Alignment mode Code fragment technology Heating LED indicator Reference code comparison |
| Code types, readable | 2/5 Interleaved Codabar Code 39 Code 93 Code 128 EAN 8/13 EAN 128 UPC |
| Scanning rate, typical | 800 scans/s |
| Bar codes per reading gate, max. number | 50 Piece(s) |
| Reading distance | 500 ... 1,750 mm |
| Light source | Laser, Red |
| Wavelength | 650 nm |
| Laser class | 2, IEC/EN 60825-1:2007 |
| Modulus size | 0.3 ... 0.5 mm |
| Reading method | Line scanner with deflecting mirror |
| Scanning rate | 600 ... 1,200 scans/s |
| Beam deflection | Via rotating polygon wheel |
| Light beam exit | Lateral with deflecting mirror |
| Supply voltage UB | 24 V, DC, -10 ... 20 % |
| Power consumption, max. | 90 W |
| Number of digital switching inputs | 6 Piece(s) |
| Input current, max. | 10 mA |
| Number of digital switching outputs | 4 Piece(s) |
| Switching current, max. | 100 mA |
| Type | RS 232, RS 422, RS 485 |
| Function | Process |
| Transmission protocol | Adjustable |
| Function | Process |
| Transmission protocol | Adjustable |
| Function | Process |
| Transmission protocol | Adjustable |
| Type | RS 232 |
| Function | Configuration via software |
| Number of connections | 2 Piece(s) |
| Function | Data interface Service interface Voltage supply |
| Type of connection | Sub-HD |
| Designation on device | Host / Term |
| No. of pins | 15 -pin |
| Type | Male |
| Function | Signal IN Signal OUT Voltage supply |
| Type of connection | Sub-HD |
| Designation on device | I/O |
| No. of pins | 15 -pin |
| Type | Female |
| Design | Cubic |
| Dimension (W x H x L) | 152.6 mm x 208 mm x 175.5 mm |
| Housing material | Metal |
| Metal housing | Aluminum |
| Lens cover material | Glass |
| Net weight | 2,000 g |
| Housing color | Black, RAL 9005 Red, RAL 3000 |
| Type of fastening | Mounting thread Via optional mounting device |
| Type of display | LED |
| Number of LEDs | 4 Piece(s) |
| Type of configuration | Software |
| Operational controls | PC software |
| Ambient temperature, operation | -30 ... 35 °C |
| Ambient temperature, storage | -20 ... 70 °C |
| Relative humidity (non-condensing) | 90 % |
| Degree of protection | IP 65 |
| Protection class | III |
| Test procedure for EMC in accordance with standard | IEC 801 |
| Test procedure for shock in accordance with standard | IEC 60068-2-27, test Ea |
| Test procedure for vibration in accordance with standard | IEC 68.2.6 |
| Customs tariff number | 84719000 |
| ECLASS 8.0 | 27280102 |
| ECLASS 9.0 | 27280102 |
| ETIM 5.0 | EC002550 |
| ETIM 6.0 | EC002550 |