Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Application | Oil and lubricant resistant |
Type of connection | Hirschmann plug (DIN 43651) |
Thread size | N11 |
Type | Female |
No. of pins | 12 -pin |
Version | Axial |
Connector, LED | No |
Type of connection | Open end |
Number of conductors | 12 Piece(s) |
Sheathing color | Gray |
Shielded | Yes |
Cable length | 25,000 mm |
Sheathing material | PVC |
Suitability for drag chains | No |
Ambient temperature, operation, stationary use | -40 ... 80 °C |
Customs tariff number | 85444290 |
ECLASS 5.1.4 | 27279201 |
ECLASS 8.0 | 27279218 |
ECLASS 9.0 | 27060311 |
ECLASS 10.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ETIM 5.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 7.0 | EC001855 |