CB-MSI/D9-10000
Adapter cable
Part no.:
549950
| Application | Oil and lubricant resistant |
| Type of connection | Sub-D |
| Connector, LED | No |
| Type | Female |
| No. of pins | 9 -pin |
| Version | Axial |
| Type of connection | Jack plug |
| Sheathing color | Black |
| Shielded | Yes |
| Cable design | Interconnection cable |
| Cable length | 10,000 mm |
| Sheathing material | PUR |
| Suitability for drag chains | No |
| Customs tariff number | 85444290 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27279218 |
| ECLASS 9.0 | 27060311 |
| ECLASS 10.0 | 27060313 |
| ECLASS 11.0 | 27060313 |
| ETIM 5.0 | EC001855 |
| ETIM 6.0 | EC001855 |
| ETIM 7.0 | EC001855 |