Application | Chemical resistant |
Type of connection | Sub-D |
Connector, LED | No |
Type | Female |
No. of pins | 9 -pin |
Version | Axial |
Type of connection | Infrared adapters |
Sheathing color | Black |
Shielded | No |
Cable design | Interconnection cable |
Cable length | 3,000 mm |
Sheathing material | PVC |
Customs tariff number | 85444290 |
ECLASS 8.0 | 27279218 |
ECLASS 9.0 | 27060311 |
ETIM 5.0 | EC001855 |
ETIM 6.0 | EC001855 |