Series | COMPACTplus |
Device type | Receiver |
Application | Finger protection |
Function package | Initiation |
Functions | 1-cycle control, 2-cycle control, Beam signals for position and height measuring, Fixed and floating blanking, Reduced resolution |
Type | 4,Ā IEC/EN 61496 |
SIL | 3,Ā IEC 61508 |
SILCL | 3,Ā IEC/EN 62061 |
Performance Level (PL) | e,Ā EN ISO 13849-1 |
PFHD | 2.67E-08 per hour |
Mission time | 20 years,Ā EN ISO 13849-1 |
Category | 4,Ā EN ISO 13849 |
Resolution | 14 mm |
Protective field height | 1,050 mm |
Synchronization | Optical between transmitter and receiver |
Protective circuit | Inductive protection, Overtemperature protection, Overvoltage protection, Polarity reversal protection, Short circuit protected, Transient protection |
Supply voltage UB | 24 V,Ā DC,Ā -20 ... 20 % |
Current consumption, max. | 1,500 mA,Ā Without external load |
Residual ripple | -5 ... 5 % |
Fuse | External with max. 4 A semi time-lag |
Number of digital switching inputs | 10 Piece(s) |
Type | Digital switching input |
Switching voltage high, min. | 18.2 V |
Switching voltage low, max. | 2.5 V |
Switching voltage, typ. | 24 V |
Voltage type | DC |
Switching current, max. | 20 mA |
Input resistance | 1,200 Ī© |
Function | Programmable |
Function | Programmable |
Function | Programmable |
Function | Programmable |
Function | Programmable |
Function | Programmable |
Function | Programmable |
Function | Programmable |
Function | Programmable |
Function | Programmable |
Number of safety-related switching outputs (OSSDs) | 2 Piece(s) |
Number of digital switching outputs | 5 Piece(s) |
Type | Safety-related switching output OSSD |
Switching voltage high, min. | 18.2 V |
Switching voltage low, max. | 2.5 V |
Switching voltage, typ. | 23 V |
Voltage type | DC |
Current load, max. | 650 mA |
Load inductivity | 2,200,000 µH |
Load capacity | 3.3 µF |
Residual current, max. | 0.2 mA |
Residual current, typ. | 0.002 mA |
Voltage drop | 1 V |
Switching principle | +24 V switching |
Switching element | Transistor,Ā Push-pull |
Switching principle | +24 V switching |
Switching element | Transistor,Ā Push-pull |
Type | Digital switching output |
Switching voltage high, min. | 18.2 V |
Switching voltage low, max. | 2.5 V |
Switching voltage, typ. | 24 V |
Voltage type | DC |
Switching current, max. | 60 mA |
Switching element | Transistor,Ā PNP |
Switching principle | +24 V switching |
Function | Programmable signal output |
Switching element | Transistor,Ā PNP |
Switching principle | +24 V switching |
Function | Programmable signal output |
Switching element | Transistor,Ā PNP |
Switching principle | +24 V switching |
Function | Programmable signal output |
Switching element | Transistor,Ā PNP |
Switching principle | +24 V switching |
Function | Programmable signal output |
Switching element | Transistor,Ā NPN |
Switching principle | 0 V switching |
Function | Programmable signal output |
Response time | 25 ms |
Restart delay time | 100 ms |
Number of connections | 2 Piece(s) |
Function | Machine interface |
Type of connection | Connector |
Thread size | M12 |
Type | Male |
Material | Metal |
No. of pins | 8 -pin |
Function | Local interface |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
Material | Plastic |
No. of pins | 8 -pin |
Permissible conductor cross section, typ. | 0.25 mm² |
Length of connection cable, max. | 100 m |
Permissible cable resistance to load, max. | 1,000 Ī© |
Dimension (W x H x L) | 52 mmĀ xĀ 1,184 mmĀ xĀ 55 mm |
Housing material | Metal |
Metal housing | Aluminum |
Lens cover material | Plastic / PMMA |
Material of end caps | Plastic |
Net weight | 3,100 g |
Housing color | Yellow, RAL 1021 |
Type of fastening | Groove mounting |
Type of display | LED, 7āsegment display |
Number of LEDs | 4 Piece(s) |
Type of configuration | Switch, Software |
Operational controls | Slide switch |
Ambient temperature, operation | 0 ... 50 °C |
Ambient temperature, storage | -25 ... 70 °C |
Relative humidity (non-condensing) | 15 ... 95 % |
Degree of protection | IP 65 |
Protection class | III |
Certifications | c UL US, c TĆV NRTL US |
US patents | US 6,418,546 B, US 6,876,457 B |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27272704 |
ECLASS 9.0 | 27272704 |
ETIM 5.0 | EC002549 |
ETIM 6.0 | EC002549 |