CPRT600/2-mx/R1
Multiple light beam safety device transmitter/receiver
Part no.:
68799439
| Series | COMPACTplus |
| Device type | Transceiver |
| Function package | Muting |
| Functions | Muting restart override function Timing controlled 2-sensor muting Timing controlled 4-sensor muting |
| Integrated laser alignment aid | No |
| Integrated muting indicator | No |
| Type | 4, IEC/EN 61496 |
| SIL | 3, IEC 61508 |
| SILCL | 3, IEC/EN 62061 |
| Performance Level (PL) | e, EN ISO 13849-1 |
| PFHD | 2.67E-08 per hour |
| Mission time | 20 years, EN ISO 13849-1 |
| Category | 4, EN ISO 13849 |
| Operating range | 0 ... 6.5 m |
| Number of beams | 2 Piece(s) |
| Beam spacing | 600 mm |
| Synchronization | Optical between transmitter and receiver |
| Light source | LED, Infrared |
| Wavelength | 880 nm |
| Transmitted-signal shape | Modulated |
| LED group | 1 |
| Protective circuit | Inductive protection Overtemperature protection Overvoltage protection Polarity reversal protection Short circuit protected Transient protection |
| Supply voltage UB | 24 V, DC, -20 ... 20 % |
| Current consumption, max. | 160 mA, Without external load |
| Residual ripple | -5 ... 5 % |
| Fuse | External with max. 4 A semi time-lag |
| Number of digital switching inputs | 10 Piece(s) |
| Type | Digital switching input |
| Switching voltage high, min. | 18.2 V |
| Switching voltage low, max. | 2.5 V |
| Switching voltage, type. | 24 V |
| Voltage type | DC |
| Switching current, max. | 20 mA |
| Assignment | Connection 2, pin 3 |
| Number of safety-related switching outputs (OSSDs) | 2 Piece(s) |
| Number of digital switching outputs | 5 Piece(s) |
| Type | Safety-related switching output OSSD |
| Voltage type | AC/DC |
| Current load, max. | 3,000 mA |
| Switching element | Relay, NO |
| Switching element | Relay, NO |
| Type | Digital switching output |
| Switching voltage high, min. | 18.2 V |
| Switching voltage low, max. | 2.5 V |
| Switching voltage, type. | 24 V |
| Voltage type | DC |
| Response time | 35 ms |
| Restart delay time | 100 ms |
| Number of connections | 6 Piece(s) |
| Function | Machine interface |
| Type of connection | Terminal |
| Cable gland | M25 |
| No. of pins | 14 -pin |
| Function | Local input, muting sensor 1 |
| Type of connection | Connector |
| Designation on device | X1 |
| Thread size | M12 |
| Material | Metal |
| No. of pins | 5 -pin |
| Function | Local input, muting sensor 2 |
| Type of connection | Connector |
| Designation on device | X2 |
| Thread size | M12 |
| Material | Metal |
| No. of pins | 5 -pin |
| Function | Local input, muting sensor 4 |
| Type of connection | Connector |
| Designation on device | X4 |
| Thread size | M12 |
| Material | Metal |
| No. of pins | 5 -pin |
| Function | Connection of external muting indicator and start/muting-restart button |
| Type of connection | Connector |
| Designation on device | X5 |
| Thread size | M12 |
| Material | Metal |
| No. of pins | 5 -pin |
| Length of connection cable, max. | 100 m |
| Permissible cable resistance to load, max. | 10 Ω |
| Dimension (W x H x L) | 52 mm x 884 mm x 55 mm |
| Housing material | Metal |
| Metal housing | Aluminum |
| Material of end caps | Plastic |
| Net weight | 1,900 g |
| Housing color | Yellow, RAL 1021 |
| Type of fastening | Groove mounting |
| Type of display | 7‑segment display LED |
| Number of LEDs | 4 Piece(s) |
| Type of configuration | Software |
| Operational controls | Slide switch Via service interface |
| Ambient temperature, operation | 0 ... 50 °C |
| Ambient temperature, storage | -25 ... 70 °C |
| Relative humidity (non-condensing) | 15 ... 95 % |
| Degree of protection | IP 65 |
| Protection class | III |
| Approvals | c TÜV NRTL US c UL US |
| US patents | US 6,418,546 B US 6,876,457 B |
| Customs tariff number | 85365019 |
| ECLASS 8.0 | 27272703 |
| ECLASS 9.0 | 27272703 |
| ETIM 5.0 | EC001832 |
| ETIM 6.0 | EC001832 |
3D-CAD model - CPRT600/2-mx/R1 - zip
EPLAN macro - zip