CPSET-M18

Safety sensor set

Part no.: 909996

Icon Icon Icon Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Series CPSET
Special version Integrated muting indicator
Functions 2 transmission channels, selectable
4-sensor parallel muting
Contactor monitoring (EDM)
Muting restart override function
Output for muting indicator
Start/restart interlock (RES)
Timing controlled 2-sensor muting
Timing controlled 4-sensor muting
Integrated muting indicator Yes
Type 4, IEC/EN 61496
SIL 3, IEC 61508
SILCL 3, IEC/EN 62061
Performance Level (PL) e, EN ISO 13849-1
PFHD 2.67E-08 per hour
Mission time 20 years, EN ISO 13849-1
Category 4, EN ISO 13849
Operating range 0 ... 18 m
Number of beams 2 Piece(s)
Beam spacing 500 mm
Type of muting sensors PRK retro-reflective photoelectric sensors
With device column Yes
Number of muting sensors 2 Piece(s)
Degree of protection IP 65
Approvals c TÜV NRTL US
c UL US
Customs tariff number 85365019
ECLASS 8.0 27272703
ECLASS 9.0 27272703
ETIM 5.0 EC001832
ETIM 6.0 EC001832
Mounting instructions - pdf