CR30-750S
Safety light curtain receiver
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | COMPACTplus | 
| Device type | Receiver | 
| Cascading | Wired cascading, Guest | 
| Application | Hand protection | 
| Type | 4, IEC/EN 61496 | 
| SIL | 3, IEC 61508 | 
| SILCL | 3, IEC/EN 62061 | 
| Performance Level (PL) | d, EN ISO 13849-1 | 
| PFHD | 7.3E-09 per hour | 
| Mission time | 20 years, EN ISO 13849-1 | 
| Resolution | 30 mm | 
| Protective field height | 750 mm | 
| Synchronization | Optical between transmitter and receiver | 
| Response time | 9 ms | 
| Number of connections | 1 Piece(s) | 
| Function | Cascade, Host | 
| Type of connection | Cable with connector | 
| Cable length | 250 mm | 
| Sheathing material | PUR | 
| Cable color | Black | 
| Wire cross section | 5 mm² | 
| Thread size | M12 | 
| Type | Male | 
| Material | PUR | 
| No. of pins | 8 -pin | 
| Dimension (W x H x L) | 52 mm x 834 mm x 55 mm | 
| Housing material | Metal | 
| Metal housing | Aluminum | 
| Lens cover material | Plastic / PMMA | 
| Material of end caps | Plastic | 
| Net weight | 2,300 g | 
| Housing color | Yellow, RAL 1021 | 
| Type of fastening | Groove mounting | 
| Ambient temperature, operation | 0 ... 55 °C | 
| Ambient temperature, storage | -25 ... 70 °C | 
| Relative humidity (non-condensing) | 15 ... 95 % | 
| Degree of protection | IP 65 | 
| Protection class | III | 
| Approvals | c UL US | 
| US patents | US 6,418,546 B US 6,876,457 B | 
| Customs tariff number | 85365019 | 
| ECLASS 8.0 | 27272704 | 
| ECLASS 9.0 | 27272704 | 
| ETIM 5.0 | EC002549 | 
| ETIM 6.0 | EC002549 | 
 
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
    
    
                                     
                         
                         
                                             
                                             
                     
                     
                             
                             
                             
                            