







Attention! This article is no longer available.
CR30-900S
Safety light curtain receiver
Part no.:
566309





Follow-up article
Hello, we'd be happy to be of assistance to you.
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Series | COMPACTplus |
Device type | Receiver |
Cascading | Wired cascading, Guest |
Application | Hand protection |
Type | 4, IEC/EN 61496 |
SIL | 3, IEC 61508 |
SILCL | 3, IEC/EN 62061 |
Performance Level (PL) | d, EN ISO 13849-1 |
PFHD | 7.3E-09 per hour |
Mission time | 20 years, EN ISO 13849-1 |
Resolution | 30 mm |
Protective field height | 900 mm |
Synchronization | Optical between transmitter and receiver |
Response time | 10 ms |
Number of connections | 1 Piece(s) |
Function | Cascade, Host |
Type of connection | Cable with connector |
Cable length | 250 mm |
Sheathing material | PUR |
Cable color | Black |
Wire cross section | 5 mm² |
Thread size | M12 |
Type | Male |
Material | PUR |
No. of pins | 8 -pin |
Dimension (W x H x L) | 52 mm x 984 mm x 55 mm |
Housing material | Metal |
Metal housing | Aluminum |
Lens cover material | Plastic / PMMA |
Material of end caps | Plastic |
Net weight | 2,700 g |
Housing color | Yellow, RAL 1021 |
Type of fastening | Groove mounting |
Ambient temperature, operation | 0 ... 55 °C |
Ambient temperature, storage | -25 ... 70 °C |
Relative humidity (non-condensing) | 15 ... 95 % |
Degree of protection | IP 65 |
Protection class | III |
Certifications | c UL US |
US patents | US 6,418,546 B US 6,876,457 B |
Customs tariff number | 85365019 |
ECLASS 8.0 | 27272704 |
ECLASS 9.0 | 27272704 |
ETIM 5.0 | EC002549 |
ETIM 6.0 | EC002549 |
Results list: 540 products found
CPR14-1050H-b/A1
Safety light curtain receiver
Part no.:
68110670
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,050 mm
- Type: 4, IEC/EN 61496
CPR14-1050H-b/P1
Safety light curtain receiver
Part no.:
68110671
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,050 mm
- Type: 4, IEC/EN 61496
CPR14-1050H-b/R1
Safety light curtain receiver
Part no.:
68110629
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,050 mm
- Type: 4, IEC/EN 61496
CPR14-1050H-b/R2
Safety light curtain receiver
Part no.:
68110628
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,050 mm
- Type: 4, IEC/EN 61496
CPR14-1050H-b/R3
Safety light curtain receiver
Part no.:
68110627
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,050 mm
- Type: 4, IEC/EN 61496
CPR14-1050H-b/T1
Safety light curtain receiver
Part no.:
68110620
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,050 mm
- Type: 4, IEC/EN 61496
CPR14-1050H-b/T2
Safety light curtain receiver
Part no.:
68110621
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,050 mm
- Type: 4, IEC/EN 61496
CPR14-1050H-b/T3
Safety light curtain receiver
Part no.:
68110622
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,050 mm
- Type: 4, IEC/EN 61496
CPR14-1050H-b/T4
Safety light curtain receiver
Part no.:
68110623
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,050 mm
- Type: 4, IEC/EN 61496
CPR14-1050H-i/A1
Safety light curtain receiver
Part no.:
68110690
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,050 mm
- Type: 4, IEC/EN 61496
CPR14-1050H-i/P1
Safety light curtain receiver
Part no.:
68110691
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,050 mm
- Type: 4, IEC/EN 61496
CPR14-1050H-i/R1
Safety light curtain receiver
Part no.:
68110649
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,050 mm
- Type: 4, IEC/EN 61496
CPR14-1050H-i/R2
Safety light curtain receiver
Part no.:
68110648
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,050 mm
- Type: 4, IEC/EN 61496
CPR14-1050H-i/R3
Safety light curtain receiver
Part no.:
68110647
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,050 mm
- Type: 4, IEC/EN 61496
CPR14-1050H-i/T1
Safety light curtain receiver
Part no.:
68110640
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,050 mm
- Type: 4, IEC/EN 61496
CPR14-1050H-i/T2
Safety light curtain receiver
Part no.:
68110641
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,050 mm
- Type: 4, IEC/EN 61496
CPR14-1050H-i/T3
Safety light curtain receiver
Part no.:
68110642
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,050 mm
- Type: 4, IEC/EN 61496
CPR14-1050H-i/T4
Safety light curtain receiver
Part no.:
68110643
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,050 mm
- Type: 4, IEC/EN 61496
CPR14-1200H-b/A1
Safety light curtain receiver
Part no.:
68112670
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,200 mm
- Type: 4, IEC/EN 61496
CPR14-1200H-b/P1
Safety light curtain receiver
Part no.:
68112671
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,200 mm
- Type: 4, IEC/EN 61496
CPR14-1200H-b/R1
Safety light curtain receiver
Part no.:
68112629
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,200 mm
- Type: 4, IEC/EN 61496
CPR14-1200H-b/R2
Safety light curtain receiver
Part no.:
68112628
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,200 mm
- Type: 4, IEC/EN 61496
CPR14-1200H-b/R3
Safety light curtain receiver
Part no.:
68112627
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,200 mm
- Type: 4, IEC/EN 61496
CPR14-1200H-b/T1
Safety light curtain receiver
Part no.:
68112620
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,200 mm
- Type: 4, IEC/EN 61496
CPR14-1200H-b/T2
Safety light curtain receiver
Part no.:
68112621
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,200 mm
- Type: 4, IEC/EN 61496
CPR14-1200H-b/T3
Safety light curtain receiver
Part no.:
68112622
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,200 mm
- Type: 4, IEC/EN 61496
CPR14-1200H-b/T4
Safety light curtain receiver
Part no.:
68112623
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,200 mm
- Type: 4, IEC/EN 61496
CPR14-1200H-i/A1
Safety light curtain receiver
Part no.:
68112690
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,200 mm
- Type: 4, IEC/EN 61496
CPR14-1200H-i/P1
Safety light curtain receiver
Part no.:
68112691
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,200 mm
- Type: 4, IEC/EN 61496
CPR14-1200H-i/R1
Safety light curtain receiver
Part no.:
68112649
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,200 mm
- Type: 4, IEC/EN 61496
CPR14-1200H-i/R2
Safety light curtain receiver
Part no.:
68112648
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,200 mm
- Type: 4, IEC/EN 61496
CPR14-1200H-i/R3
Safety light curtain receiver
Part no.:
68112647
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,200 mm
- Type: 4, IEC/EN 61496
CPR14-1200H-i/T1
Safety light curtain receiver
Part no.:
68112640
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,200 mm
- Type: 4, IEC/EN 61496
CPR14-1200H-i/T2
Safety light curtain receiver
Part no.:
68112641
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,200 mm
- Type: 4, IEC/EN 61496
CPR14-1200H-i/T3
Safety light curtain receiver
Part no.:
68112642
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,200 mm
- Type: 4, IEC/EN 61496
CPR14-1200H-i/T4
Safety light curtain receiver
Part no.:
68112643
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,200 mm
- Type: 4, IEC/EN 61496
CPR14-1350H-b/A1
Safety light curtain receiver
Part no.:
68113670
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,350 mm
- Type: 4, IEC/EN 61496
CPR14-1350H-b/P1
Safety light curtain receiver
Part no.:
68113671
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,350 mm
- Type: 4, IEC/EN 61496
CPR14-1350H-b/R1
Safety light curtain receiver
Part no.:
68113629
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,350 mm
- Type: 4, IEC/EN 61496
CPR14-1350H-b/R2
Safety light curtain receiver
Part no.:
68113628
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,350 mm
- Type: 4, IEC/EN 61496
CPR14-1350H-b/R3
Safety light curtain receiver
Part no.:
68113627
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,350 mm
- Type: 4, IEC/EN 61496
CPR14-1350H-b/T1
Safety light curtain receiver
Part no.:
68113620
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,350 mm
- Type: 4, IEC/EN 61496
CPR14-1350H-b/T2
Safety light curtain receiver
Part no.:
68113621
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,350 mm
- Type: 4, IEC/EN 61496
CPR14-1350H-b/T3
Safety light curtain receiver
Part no.:
68113622
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,350 mm
- Type: 4, IEC/EN 61496
CPR14-1350H-b/T4
Safety light curtain receiver
Part no.:
68113623
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,350 mm
- Type: 4, IEC/EN 61496
CPR14-1350H-i/A1
Safety light curtain receiver
Part no.:
68113690
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,350 mm
- Type: 4, IEC/EN 61496
CPR14-1350H-i/P1
Safety light curtain receiver
Part no.:
68113691
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,350 mm
- Type: 4, IEC/EN 61496
CPR14-1350H-i/R1
Safety light curtain receiver
Part no.:
68113649
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,350 mm
- Type: 4, IEC/EN 61496
CPR14-1350H-i/R2
Safety light curtain receiver
Part no.:
68113648
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,350 mm
- Type: 4, IEC/EN 61496
CPR14-1350H-i/R3
Safety light curtain receiver
Part no.:
68113647
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,350 mm
- Type: 4, IEC/EN 61496
CPR14-1350H-i/T1
Safety light curtain receiver
Part no.:
68113640
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,350 mm
- Type: 4, IEC/EN 61496
CPR14-1350H-i/T2
Safety light curtain receiver
Part no.:
68113641
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,350 mm
- Type: 4, IEC/EN 61496
CPR14-1350H-i/T3
Safety light curtain receiver
Part no.:
68113642
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,350 mm
- Type: 4, IEC/EN 61496
CPR14-1350H-i/T4
Safety light curtain receiver
Part no.:
68113643
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,350 mm
- Type: 4, IEC/EN 61496
CPR14-1500H-b/A1
Safety light curtain receiver
Part no.:
68115670
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,500 mm
- Type: 4, IEC/EN 61496
CPR14-1500H-b/P1
Safety light curtain receiver
Part no.:
68115671
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,500 mm
- Type: 4, IEC/EN 61496
CPR14-1500H-b/R1
Safety light curtain receiver
Part no.:
68115629
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,500 mm
- Type: 4, IEC/EN 61496
CPR14-1500H-b/R2
Safety light curtain receiver
Part no.:
68115628
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,500 mm
- Type: 4, IEC/EN 61496
CPR14-1500H-b/R3
Safety light curtain receiver
Part no.:
68115627
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,500 mm
- Type: 4, IEC/EN 61496
CPR14-1500H-b/T1
Safety light curtain receiver
Part no.:
68115620
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,500 mm
- Type: 4, IEC/EN 61496
CPR14-1500H-b/T2
Safety light curtain receiver
Part no.:
68115621
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,500 mm
- Type: 4, IEC/EN 61496
CPR14-1500H-b/T3
Safety light curtain receiver
Part no.:
68115622
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,500 mm
- Type: 4, IEC/EN 61496
CPR14-1500H-b/T4
Safety light curtain receiver
Part no.:
68115623
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,500 mm
- Type: 4, IEC/EN 61496
CPR14-1500H-i/A1
Safety light curtain receiver
Part no.:
68115690
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,500 mm
- Type: 4, IEC/EN 61496
CPR14-1500H-i/P1
Safety light curtain receiver
Part no.:
68115691
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,500 mm
- Type: 4, IEC/EN 61496
CPR14-1500H-i/R1
Safety light curtain receiver
Part no.:
68115649
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,500 mm
- Type: 4, IEC/EN 61496
CPR14-1500H-i/R2
Safety light curtain receiver
Part no.:
68115648
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,500 mm
- Type: 4, IEC/EN 61496
CPR14-1500H-i/R3
Safety light curtain receiver
Part no.:
68115647
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,500 mm
- Type: 4, IEC/EN 61496
CPR14-1500H-i/T1
Safety light curtain receiver
Part no.:
68115640
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,500 mm
- Type: 4, IEC/EN 61496
CPR14-1500H-i/T2
Safety light curtain receiver
Part no.:
68115641
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,500 mm
- Type: 4, IEC/EN 61496
CPR14-1500H-i/T3
Safety light curtain receiver
Part no.:
68115642
- Series: COMPACTplus
- Resolution: 14 mm
- Protective field height: 1,500 mm
- Type: 4, IEC/EN 61496